Please wait...action in progress.
Sorry, Toshiba 8GB MicroSD with STD Adapter is not available for sale through Toshibadirect.com. But...
We can give you details about the Toshiba 8GB MicroSD with STD Adapter:
Toshiba 8GB MicroSD with STD Adapter
Images
IMAGES
 »

Toshiba 8GB MicroSD with STD Adapter

Part Number: SD-C08G2T2TRT

Questions? Call us at 800-316-0920
Toshiba 8GB MicroSD with STD Adapter Toshiba 8GB MicroSD with STD Adapter
Product description: Capture, save, and share your photos, music, video and files with Toshiba micro Secure Digital High Capacity (micro SDHC) memory cards. Toshiba's micro SDHC memory card is designed for high speed performance and reliability that is backed by a 5-year Toshiba limited warranty.
 

Capture, save, and share your photos, music, video and files with Toshiba micro Secure Digital High Capacity (micro SDHC) memory cards.  Toshiba's micro SDHC memory card is designed for high speed performance and reliability that is backed by a 5-year Toshiba limited warranty.  The micro SDHC card is optimized for use with your small form factor SDHC-compatible mobile devices1, such as your mobile phones and ultra-portable devices.  A full sized SDHC adapter is also included to work with standard SDHC devices such as digital cameras, camcorders, and laptop computers1.  If you're looking to accelerate your mobile digital life, look no further. No matter how small your phone or other device is, you can get the most from it with the Toshiba micro SDHC memory card.

Features:

  • Works with SDHC-compatible devices such as mobile phones, digital cameras and camcorders
  • Includes microSD to SD adapter to easily transfer music, photos, and files between the microSD card and other devices using a standard SD or SDHC card
  • High-Speed Class Rating: Class 4: 4 MB/sec minimum data transfer rate
  • Built-in write-protect switch prevents accidental data overwrites (on included SD adapter)
  • Plug and Play with no software to install
  • 5-Year Limited Warranty

Specifications:

  • Capacity: 8GB
  • Dimensions: 0.56" (W) x 0.05" (H) x 0.44" (L)
  • Package Weight: 1.5 oz
  • Color: Black

1Check with your device manufacturer for full compatibility.


Toshiba 8GB MicroSD with STD Adapter - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.