Please wait...action in progress.
Toshiba USB Wi-Fi Adapter for Select Toshiba Blu-Ray Disc Players

Toshiba USB Wi-Fi Adapter for Select Toshiba Blu-Ray Disc Players

Part Number: WLM-12NB1
Be the first to write a review


This product may not be eligible for return.
Return Policy »
 
List Price:
$59.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $59.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/27/2015.
Learn More
Toshiba USB Wi-Fi Adapter for Select Toshiba Blu-Ray Disc Players Toshiba USB Wi-Fi Adapter for Select Toshiba Blu-Ray Disc Players
$59.99 In stock
Product description: Hook your 2012 Toshiba Blu-ray Disc player to your wireless home network with this simple adapter. Then get ready to enjoy amazing entertainment: mega movies, must-see TV shows and programs streamed from Netflix®,and VUDU, or listen to your favorite tunes on Pandora® Internet Radio. How easy is that?
 

Hook your Toshiba BDX2300 or BDX2400 Blu-ray™ Disc player to your wireless home network with this simple adapter. Then get ready to enjoy amazing entertainment; mega movies, must-see TV shows and programs streamed from Netflix® and VUDU™, or listen to your favorite tunes on Pandora® Internet Radio. How easy is that?

Features:

  • Compatible with IEEE 802.11 a/b/g/n wireless networks (2.4GHz / 5GHz)
  • Blu-Ray Disc / DVD Player model must be Wi-Fi Ready capable (consult your users manual for details on your Toshiba Model)
  • Compatible with Toshiba Blu-Ray Player Model BDX2300 and BDX2400
  • Connection to your Blu-Ray Disc/DVD Player via the USB port.

Specifications:

  • Dimensions: 2.9" x 1.1" x .42"
  • Weight: 0.60oz
  • Contents include: Wi-Fi Adapter, USB extension cable and Owner's Manual.

Notes:

While every effort has been made at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, system/component/options availability are all subject to change without notice.

BD Live™ requires connection of a USB drive of at least 1GB (sold separately) to USB port. For models without built-in Wi-Fi®, BD Live™ is only supported via Ethernet so when using single USB port for internet access, BD Live will not be available. Performance of interactive features may vary due to disc design or content, and may also require an always on broadband internet connection.

Wi-Fi Ready®. Third party internet services are not provided by Toshiba, may change or be discontinued at any time and may be subject to internet service provider restrictions. Toshiba makes no warranties, representations, or assurances about the content, availability or functionality of third-party content or services. Use of third party internet services may require the creation of a separate account through a computer with internet access and payment of one-time and/or recurring charges and membership.

Not all third party services may be available on or compatible with this product. In order to experience the full suggested capabilities of this product, fully-compatible devices may be required.

Streaming Services. Third party internet services are not provided by Toshiba, may change or be discontinued at any time and may be subject to internet service provider restrictions. Toshiba makes no warranties, representations, or assurances about the content, availability or functionality of third-party content or services. Use of third party internet services may require the creation of a separate account through a computer with internet access and payment of one-time and/or recurring charges and membership.


Toshiba USB Wi-Fi Adapter for Select Toshiba Blu-Ray Disc Players - Write a Review Close  Close