toshiba laptops

Everyday Computing

Satellite C50 Series

Satellite C50 Series

Starting at: $199.99

learn more

Budget friendly PC with all the essential performance and features for all your classes.

Performance & Style

Satellite P50 Series

Satellite P50 Series

Starting at: $749.99

learn more

Premium design and leading-edge technology for graphic design, multi-media and those classes that require a little more computing power. Plus, with Full HD displays and discrete graphics options, they're perfect for after school entertainment.

Convertible

Satellite Click Series

Satellite Click Series

Starting at: $

learn more

2-in-1 Laptop / Tablet with an HD touchscreen display. Perfect for the student that requires a flexible, yet powerful on-the-go system.

Gaming & Entertainment

Qosmio X70 Series

Qosmio X70 Series

Starting at: $1,299.99

learn more

Packed with 3GB of Nvidia dedicated graphics power, full HD backlit screens and 4th generation Intel® processors, These laptops can handle the most computational and graphics-intensive programs and games. The Qosmio Series come loaded with Adobe® Photoshop® Elements 11 for photo and graphic work. For video editing, Adobe® Premiere® Elemtens 11 is provided.

Chromebook

CB30 Chromebook

CB30 Chromebook

Starting at: $179.99

learn more

13.3” Screen. Fast, simple and secure. Boots in seconds and comes with all of your favorite Google apps.

Touchscreen

Satellite NB15 Series

Satellite NB15 Series

Starting at: $

learn more

Compact and power-packed. This 11.6” touchscreen laptop is perfectly sized, and priced for students requiring the enhanced Windows experience a touchscreen provides.


toshiba tablets & desktops

Windows 8.1

A pocket-sized power house Windows 8.1 tablet with tons of built-in features, apps and extras.

Encore 8-inch Tablet

Encore 8" Tablet

Starting at: $399.99

learn more

23” Touchscreen

With it’s huge, 23” touchscreen display, powerful Intel® processors and harman kardon® sound, the PX30 is geared for great entertainment and productivity.

PX30 All-in-One

PX30 All-in-One

Starting at: $

learn more

Android

A Tablet that offers the right features at a truly exceptional price. Perfect for dads, students, gadget lovers and active families seeking mobile fun that won’t break the bank.

Excite 7-inch Tablet

Excite 7" Tablet

Starting at: $59.99

learn more

accessories

Skullcandy

Acoustics – Design - Condition
Experience supreme sound for yourself.

Skullcandy

Starting at: $15.99

learn more

Toshiba Special-Value Bundles

Get the stuff you need! includes a Case, Mouse and 8GB flash drive at great bundle savings. Available in 14",16" and 17" versions.

Toshiba Special-Value Bundles

Starting at: $22.98

learn more

Portable External Hard Drives

Perfect, simple solution for all your storage and backup needs. Just connect them into the USB port of your PC and you’re good to go! Up to 2TB of storage capacity.

Portable External Hard Drives

Starting at: $54.99

learn more