Please wait...action in progress.

Canvio® Connect
Portable HDD

  • Store, share and backup
  • PC & Mac® compatible
  • Cloud-backup capable1

starting at: $54.99 shop Canvio® Connect

Canvio<sup>®</sup> Connect Portable HDD

Canvio<sup>®</sup> Connect Portable HDD

Any file. Any device. Anywhere.

The line of Canvio® Connect portable hard drives make it easy to backup and share digital content from any location. With up to two terabytes (2TB) of storage available, consumers can simply connect the Canvio® Connect to their laptop or desktop PC to store, backup, access and share files.

Expanded Access, Sharing and Mobility

Just plug it in and the Canvio® Connect turns any PC2 into a great storage, sharing and backup solution. Now, no matter where you are you can upload and download photos, music, movies and even the largest of files from any PC, smartphone or tablet over the Internet. Plus, the Canvio® Connect is compact and easy to bring along.

Backup Like That!

Unlike other solutions, the Canvio® Connect makes it simple to back up not just files and folders, but your whole system—or customize your backups to your exact needs. Secure your backups with password protection. Schedule automatic backups3. Or, store on the Cloud1 for total assurance, and for your convenience, we've included 10GB free Cloud storage for storing you most important “always accessible” files4.

Smart Storage

Today’s Ultrabooks™ and mobile devices can often benefit from external storage. And everyone should have a backup solution. The Canvio® Connect steps right in, offering up to an incredible two terabytes (2TB) of capacity to hold a ton of your important documents, digital memories and entertainment—all in one convenient place.

Assurance Times Two

Like all Toshiba products, the Canvio® Connect portable hard drive is designed from the ground up with your needs in mind, then tested again and again for reliability. You can count on it to perform as advertised—every time. That’s why it comes with a solid two-year limited warranty.

Simplified Set-Up

You might think a device this versatile would be hard to use. But, no. Just plug it in and it’s ready to go—for PCs or Macs®. And because the NTFS drivers for Mac are included you can store and access your files on your PC and Mac without reformatting the drive. It’s USB 3.0- and USB 2.0-compatible, for speed and convenience. It also comes with its own pre-loaded backup-and-share application; so there’s no need to buy extra hardware or software.

1 Internet access required. 2 USB connection required and PC must be powered on. 3 Included Backup software is for Windows®-based PC only. 4 10GB free cloud storage offered through the included PogoPlug® software