CompactFlash® Memory
Cards

  • Up to 160MB/s read and 150MB/s write speeds
  • Up to 128GB
  • Ideal for continuous burst-mode shooting and Full HD video recording

starts at: $49.99


Experience Life in the Fast Frame

Capture your world at the speed of life with Toshiba’s CompactFlash® Memory Card. Faster than most, this little card lets you shoot and store more photos per second, enjoy better high-def video, plus transfer or share your images quicker and easier than ever. With its high data transfer speeds, superior engineering, and famous Toshiba quality, the CompactFlash® Memory Card is one of the best products in its class — and the best value for your money.


Shoot Faster and Smoother
Shoot Faster and Smoother
When the moment strikes, why be concerned whether your camera or camcorder will keep up? Our top-of-the-line EXCERIA PRO™ 1066x CompactFlash® memory cards offer a read speed of 160 MB/s and write speed of 150 MB/s. The blazing performance ensures that you and your DSLR camera will be able to capture the drama of that pole vault or your son’s first bike ride. The EXCERIA PRO™ 1066x CompactFlash® memory cards also feature Video Performance Guarantee (VPG-65) standard with a minimum write speed of 65MB/s to capture Full HD (1080p) and 4K video at high frame rates with no dropped frames.
Capture All You Want
Capture All You Want
When you’re out having fun or kicking it on vacation, count on our CompactFlash® products to grab every exciting moment — and ask for more. These cards come in a variety of capacities ranging from 16GB all the way up to 128GB. That’s enough for tens of thousands of pictures, plus hours and hours of video.
Snap More — and Worry Less
Toshiba invented flash memory, and has a well-earned worldwide reputation for producing the highest quality technology. So, it’s not surprisingly that the CompactFlash® Memory Card is built to withstand everyday knocks. It is also backed by our five-year Standard Limited Warranty. You can’t beat that.
Airport-friendly
Airport-friendly
Taking your camera or camcorder on vacation? Not to worry. X-ray machines are no match for this ISO 7816-1- compliant memory card. You can rest assured that all your precious memories will be ready to enjoy and share when you get back home.
5-Year Limited Warranty