All-in-One PX30t

Average Customer Rating: 4.2 out of 5.0

  • Elegant, compact desktop design
  • Perfect for HD entertainment
  • Powerful performance

starts at: $979.99

Free ground shipping on laptops $499+
Financing

Toshiba recommends Windows
Bring home a touch of elegance.
Bring home a touch of elegance.
Designed as a simple, elegant, yet powerful hub for family entertainment and productivity, the PX30 All-in-One Touchscreen1 Desktop Computer comes with brawny quad-core processors from Intel®, up to 1.5 terabytes of storage, plus a huge 23” diagonal, touch-sensitive, 1080p, Full HD display.
Watch video »
All-in-One PX Series Video

Touchscreen freedom.
Touchscreen freedom.
Get the most out of the Windows 8 touch experience with a huge 23” diagonal, 1080p, Full HD, touch-sensitive1 display. It incorporates 10-finger touchscreen options for better access to all the fun Windows 8 features, and an anti-fingerprint coating as well. You’ll have more freedom to roam, move your tiles around and work with multiple files at once.
Loaded with extras.
Loaded with extras.
This All-In-One PC is loaded with extra features. Newly enhanced USB 3.0 Sleep & Charge lets you charge a smartphone, tablet and other devices, even when your PC is off. Voice recognition and gesture control let you give PC commands without using a keyboard or mouse. And watch programs launch faster, thanks to Toshiba’s HDD Accelerator.
Exceptional performance.
Exceptional performance.
With up to a massive sixteen gigabytes (16GB) of RAM and quad-core processors from Intel® you can run today’s popular software and power though your to-do list, budgeting and school assignments. What’s more, you and everyone in the house can share 1.5 terabytes of storage for your videos, files, pictures and music.
Simple, elegant and space-saving.
Simple, elegant and space-saving.
The All-In-One is so sleek and sophisticated it almost becomes part of your décor. Along with a small footprint, it features a classy white Skyline design. It also comes with edge-to-edge glass, an attractive base, plus a wireless, pre-paired, raised-tile keyboard and cool-looking mouse. Not only that, it’s engineered to get you up and running quickly. Just connect one simple cable and you’re ready to go.
Rich, clear sound.
Rich, clear sound.
Immerse yourself in high-quality surround sound with DTS Studio Sound™ and acclaimed Harman Kardon® stereo speakers. DTS Studio Sound™ delivers deep, rich bass and crystal clear dialog at maximum volume levels without any fluctuations, clipping or distortion. Plus, speakers and technologies can be tuned for peak performance, so you always get the sound you love.
Geared for great entertainment.
Geared for great entertainment.
With the big, brilliant 23” diagonal, 1080p, Full HD display on this PC you’ll enjoy better color, clarity and contrast for all your visual entertainment. Together with an awesome sound system, you’ll have all the features you need to take movie-watching, gaming, photography and other pursuits to new heights. Spin up a DVD or Blu-ray™ disc. Enjoy broadcast programming with an optional built-in TV tuner. And tap into huge central storage for yourself and everyone else.

1Touchscreen display optional. *With the optional TV tuner.

Not all features are included in all models. Choose a model and see detailed specifications for complete details.

HDMI In
HDMI In
Connect with receivers, gaming consoles, DVD players and more to enjoy brilliant high-def sound and visuals right from your All-in-One desktop computer.
USB 3.0
USB 3.0
Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds.
USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run.
Wi-Fi capability
Wi-Fi capability
Wirelessly connect to your home network, and easily access your shared media directly on your TV.
Webcam
Webcam
The built-in webcam on this PC makes it easy to Skype® and chat live with friends and family or videoconference with co-workers. You’ll also be able to take and store still pictures.
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound.
Blu-ray™
Blu-ray™
It’s your ticket to brilliant HD movies on the go or splashed across a home theater with your laptop’s advanced A/V connections.

Customer Reviews for PX35t


Unbelievable Performance and Value

POSTED BY: Merle
For Model: Toshiba All-in-One PX35t-A2210 Desktop
Overall rating: 5.0 out of 5

"Just got this model over the weekend. Nothing more to say than the title of this. Processing speed is a dream, very easy to set up. User friendly. Big bang for the buck."

Excellant Value For The Buck

POSTED BY: wascallywabbit, Plano, TX
For Model: Toshiba All-in-One PX35t-A2210 Desktop
Overall rating: 5.0 out of 5

"This all in one delivers the goods. Good crisp 23" screen, wireless & CAT 5 internet, DTS sound built in and Blu ray. Looks good, works good."