Toshiba All-in-One PX35t-A2306 Desktop

Average Customer Rating:

Performance

Processor*
Intel® Core™ i5-3230M Processor
Operating System*
Windows 8
Graphics Engine*
Mobile Intel® HD Graphics

Memory & Storage

Memory*
8GB DDR3 1600MHz memory
Hard Drive*
1.0TB HDD (7200rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio & Video

Display Size
23.0" widescreen
Display Type*
FHD TruBrite® LED sidelit Display with Touch Screen + Tilt Base
Display Resolution
16:9 aspect ratio, 1920x1080, Supports 1080p content
Audio
DTS Studio Sound™, Microphone input port with Toshiba Sleep and Music, R/L audio port, harman/kardon® stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Intel® Centrino® Wireless-N 2230, 2x2 BGN + Wi-Di Capable
Bluetooth
Bluetooth® V4.0
LAN
10/100/1000 Ethernet LAN

Expansion

TV Tuner
No TV Tuner
Media
Memory Card Reader
USB Ports
1-USB (2.0) port, 1-USB (2.0) port with USB Toshiba Sleep and Music, 4-USB (3.0)
HDMI
HDMI-In

Software, Support and Security

Security and Protection
HDD Recovery, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
1 month trial for new Microsoft® Office 365 customers, DTS Studio Sound™, Hard disc (HDD) recovery, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security 2013 (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), TOSHIBA Disc Creator, TOSHIBA HDD Protection, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA eco Utility™
Standards
Energy Star Qualified, EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
AV Volume Up, AV Volume down, AV select, Brightness Down, Brightness Up, Display Sleep, Display-In via HDMI, Premium Wireless Keyboard with 10-Keypad and media buttons, Volume Control (Up & Down), Wireless Mouse
Weight*
Starting at 18.0 lbs.
Color
Silver
Dimensions
21.7" x 15.4" x 1.92"

MSRP: $1191.99

not available for sale from
the toshiba online store

  • Desktop summary
  • Intel® Core™ i5-3230M Processor
  • Windows 8
  • 8GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 1.0TB HDD (7200rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)