Please wait...action in progress.
Toshiba recommends Windows® 7.

  • elegant, compact desktop design
  • great for super-sized HD entertainment
  • powerful performance

Sorry, this product is no longer available.

Check out the DX730 »


All-in-One DX1210

Super-Sized Entertainment

Put the Toshiba All-in-One desktop computer on the table, then step back and get comfortable. With premium features like a broad, brilliant 21.5" diagonal full HD touch screen monitor, high-end sound system and an HDMI-in port, you'll have a front row seat for enjoying your favorite TV shows, blockbuster DVD movies, slide shows—even console gaming.

Genuine Windows® 7 Home Premium

Get the best entertainment experience with Microsoft's latest operating system. Windows® 7 Home Premium makes it easy to create a home network and share all of your favorite photos, videos, and music.

Outstanding Performance

Go ahead—do it all. Our All-in-One offers muscular Intel® quad-core processing power (on select models), plenty of high-speed memory and an enormous, blazing-fast hard drive for holding all your music and movies. Whether it’s work, organization or HD entertainment, this machine can speed through almost any task.

Convenient Touchscreen

For quick and easy access, there's nothing like touch screen. Thanks to the Toshiba All-in-One, now you can access your favorite photos, music and websites with just a flick of your finger.

Toshiba 'Smart' Features

This PC is loaded with features that will make you glad you chose a Toshiba. Sleep & Charge technology lets you power smart phones and other portables, even when the PC is off. PC Health Monitor helps you keep your computer running at its best. And with Toshiba Sleep & Music, you can use the All-in-One's premium Onkyo speakers for sensational sound from your MP3 player.

Plug In Game Consoles, Blu-ray™ Players & More

Thanks to its HDMI in port, you can connect with receivers, gaming consoles, DVD players and more to enjoy brilliant high-def sound and visuals right from your All-in-One desktop computer.

An Elegant Design

True to our heritage of blending style with innovation and reliability, the Toshiba All-in-One looks great on a desk—with elegant lines, a wireless keyboard and mouse, plus a simple one-cable connection. The All-in-One may not take up much space, but it definitely makes a big statement.


All-in-One DX1210

Connect, Expand & Share

Think of the Toshiba All-in-One as an exciting new hub for enjoying your digital life to the fullest. With six USB ports (including USB 3.0), 802.11n Wi-Fi and built-in Bluetooth® wireless, you'll be able to connect to all your must-haves. The Toshiba All-in-One also features a speedy 10/100/1000 gigabit Ethernet port for faster Web access.


Additional Features

Sleep & Charge

Use your Toshiba All-in-One to keep your smart phone and other portable electronics fully powered—even when the PC is asleep or off.

Sleep & Music

Tired of ear buds? Plug your MP3 player into your Toshiba All-in-One and take advantage of its premium sound system.

Built-in Digital TV Tuner

Select models feature a built-in digital TV tuner, so you can enjoy your favorite shows, movies and videos all in one place.

Built-in Webcam

Chat with friends and family around the globe with a convenient built-in 1.3MP webcam.