Please wait...action in progress.
Toshiba recommends Windows® 7.

  • outfitted for exceptional HD entertainment
  • geared for serious performance
  • elegant, minimalist footprint
starts at $[finalPrice]

All-in-One DX730

Toshiba 'Smart' Features

Raise your PC IQ with features that include our exclusive Sleep & Charge technology for powering smartphones and other portables, even when the PC is off, and Toshiba Sleep & Music, which lets you plug in your MP3 player and use the speakers for listening.

Genuine Windows® 7 Home Premium

Get the best entertainment experience with Microsoft's latest operating system. Windows® 7 Home Premium makes it easy to create a home network and share all of your favorite photos, videos, and music.


Entertainment-Focused Performance

Prepare to be massively entertained by this PC's many premium features. Movies, games and photo albums will push you into your seat when splashed on a brilliant 23" diagonal full HD touch screen. High-end speakers tailored by MaxxAudio® provide sound that's louder, clearer, fuller, and more life-like. You'll also enjoy more immersive console gaming thanks to an HDMI®-In port.

An Elegant Design

The DX730 PC really dresses up a desk—without overpowering it. Connect one simple cable and you're ready to have fun or be productive with a wireless keyboard and mouse for easy typing and navigation. Leave it to Toshiba to perfect the desktop, blending style, ingenuity, reliability and affordability.

Serious PC Power

Though it offers a stylish, minimalist design, this desktop PC really knuckles down with muscular Intel® Core™ processors for insane multitasking, 6GB of RAM to tackle today's applications, and an enormous 1TB hard drive—a whopping 1,000GB of storage—for holding all your stuff. From school- to office work, home organization to HD entertainment, this machine is up to any task.

Ports of Expanding, Connecting & Sharing

Along with the HDMI-In port for more expansive entertainment, this desktop PC offers six USB ports (including USB 3.0 and USB Sleep-and-Charge) to plug in peripherals, like a printers and scanners. You'll also have a full-bore wired Ethernet connection to tap into networks and enjoy fast Web access for browsing, sharing, shopping and socializing.


Built-in Digital TV Tuner

Select models feature a built-in digital TV tuner, so you can enjoy your favorite shows, movies and videos all in one place.

Additional Features

23" Diagonal HD Touchscreen (select models)

Reach out and tap open brilliant HD movies shown with amazing color, contrast and clarity. Plus, get an exceptional amount of screen "real estate" for multitasking.

Sleep & Music

Tired of ear buds? Plug your MP3 player into your Toshiba desktop PC and take advantage of its premium Onkyo stereo speakers.

Sleep & Charge

Power your smartphone and other USB-based portables with just a USB cable—just plug them in to your DX730 and you're good to go.

HDMI®-In

Connect with receivers, gaming consoles, DVD players and more to enjoy brilliant high-def sound and visuals right from your All-in-One desktop computer.