Portégé® Z30

Average Customer Rating: 3.5 out of 5.0

  • Durable and Rigid
  • Efficient cooling technology
  • Ultrathin and light

starts at: $899.99


Toshiba recommends Windows
The Ultrabook That Means Business
Increase productivity anywhere, anytime, with a premier Ultrabook™ that’s lighter and stronger than the rest. Equipped with a 13.3-inch diagonal display with a smart touchpad and AccuPoint®, plus the power of a 4th generation Intel® Core™ U processor, the Portégé Z30 Ultrabook™ is powered for business with an ample battery life rating and packed with advanced security features for efficient work on the go.

Feather light weight
Feather light weight
Increase on-the-go productivity with an Ultrabook™ that’s lighter than the competition—starting at just 2.6 pounds. It not only increases mobility, it delivers sleek, razor-thin design with a tough exterior for the perfect balance of style and durability.
Ultimate usability
Ultimate usability
This Ultrabook™ is also packed with plenty of features that make mobile life more convenient. Users can share and sync with plenty of essential ports like three USB 3.0 ports, plus a VGA/HDMI® and RJ-45 port. Need a quick charge? No problem. The latest USB 3.0 Sleep & Charge lets mobile professionals charge their tablets and phones (even while the laptop is off). Vibrant touchscreen displays bring images and presentations to life with bright and crisp colors A spill-resistant, LED-backlit keyboard lets the work continue—even in dimly lit environments. And a high-capacity battery with a long life rating of up to 10 hours1 makes it all possible.
A true business Ultrabook™
A true business Ultrabook™
Optimize performance with a versatile, secure and manageable “built-for-business” platform powered by a 4th generation Intel® Core™ processor, plus solid state drive and two high-speed memory slots configurable up to 16GB. Efficiency rises further with added Intel® technologies like Turbo Boost technology, Rapid Start technology, Smart Connect Technology and Intel® Display Power Saving Technology.
Built-in security
Built-in security
Need heightened security? No problem Trusted Platform Module (TPM), a Fingerprint Reader and SmartCard technology provide the extra security today’s mobile professionals want and need.
Designed for durability
Designed for durability
Working on the go can be tough, so your laptop needs to be even tougher. This laptop offers increased protection with a premium magnesium alloy Tough Body™ chassis, shock-absorbing design and a unique honeycomb reinforcement structure for increased rigidity and durability. It also features Toshiba’s innovative EasyGuard® technology to help safeguard the laptop’s critical components against the stress and hazards of today’s mobile world. It’s passed intense Spill, Drop and Highly Accelerated Life Testing (HALT), so you know it’s built to last. And it can really take the heat, thanks to a highly efficient AirFlow II cooling technology and air intake design.
Essentials for doing the things you want.

1Touchscreen optional.

*Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Highly efficient cooling technology
Highly efficient cooling technology
Combining the optimization of airflow control, component layout and a highly effective air intake design, this innovative cooling technology enables a top-performing elite laptop.
USB Sleep & Charge
USB Sleep & Charge
Charge your smart phone, even when your laptop is off, or use it for high-speed data transfer.
USB 3.0 Technology
USB 3.0 Technology
Get maximum performance when connecting the latest external devices, with blazing-fast transfer speeds.
Spill-Resistant LED-Backlit Keyboard
Spill-Resistant LED-Backlit Keyboard
When the room’s dim or the lights go down, you can keep on typing, thanks to an illuminating LED-backlit keyboard..

Customer Reviews for Z30


Lightest availab;e

POSTED BY: mcowboy711
For Model: Toshiba Portege Z30-BSMBNX4 Ultrabook™
Overall rating: 4.0 out of 5

"Lightest available with features including win7"

Not what we expected in terms of battery life

POSTED BY: Jambir
For Model: Toshiba Portege Z30-BSMBN22 Laptop
Overall rating: 3.0 out of 5

"Got this for my wife. It has great specs -- we upgraded ram significantly. Lighter than our Surface pro 3. When in "performance mode it is lightning, but the battery will be gone in a couple hours. Balanced gets about 5 or 6 hours with normal office use and the screen brightness significantly reduced. Power saving mode terribly slow, nearly unusable."