Tecra® W50

Average Customer Rating: 5.0 out of 5.0

  • Intel® Core™ i7 Processor & NVIDIA® Quadro™ KM2100 Graphics
  • USB Sleep & Charge Port
  • Slim, light design

starts at: $1,899.00


Toshiba recommends Windows
Designed to work. Built to last.
A portable powerhouse, the Tecra® W50 mobile workstation is a 15.6” diagonal, Full HD PC with one of the slimmest, lightest designs in its class. Powered by 4th generation Intel® Core™ i7 quad-core processors and NVIDIA® Quadro® graphics, it’s perfect for professionals who demand high-end graphics and high-precision performance for the most intensive visual and engineering tasks.

Powerful performance for today’s pros.
Powerful performance for today’s pros.
It starts with a gorgeous, 15.6” diagonal, Full HD, (1920x1080) display, color-calibrated to industry standards and hand-tuned for extremely accurate color rendering and premium picture quality. Add in lightning-fast performance for today’s most demanding tasks—including SolidWorks® and AutoCAD®—with a 4th generation Intel® Core™ i7 quad-core processor and four high-speed memory slots configurable up to 32GB. And boost your professional graphics capabilities and unprecedented performance with a dedicated NVIDIA® Quadro® graphics card offering 2GB of GDDR5 memory.
Productivity day or night.
Productivity day or night.
An ultradurable design with spill-resistant, LED-backlit keyboard lets users continue working—even in dimly lit environments. And they can work and create comfortably and conveniently, thanks to a full-size backlit keyboard with 10-key and built-in AccuPoint® pointing device with Clickpad. Plus, they can share and sync for greater efficiency with plenty of essential ports: two USB 3.0 ports, plus one USB 2.0, eSATA, HDMI® and RGB port. RJ-45 and Mini-Serial ports extend your functionality even further. Best yet, mobile professionals can charge their tablets and phones (even while the laptop is off) with the latest USB 3.0 Sleep & Charge feature.
Designed for business on the move.
Designed for business on the move.
Enjoy a mobility-focused design that’s one of the thinnest and lightest in the industry, starting at about 6 lbs. Lighter than the nearest competitor—the Tecra® W50 mobile workstation makes it easy to get work done anywhere. Yet there’s no sacrificing durability. This workstation features Toshiba’s innovative EasyGuard® technology, plus Tecra® durability and reliability with comprehensive Spill, Drop and HALT testing—so you know your system is built to last.
Built-in security.
Built-in security.
Need heightened security? Trusted Platform Module (TPM), a Fingerprint Reader and SmartCard technology provide the security today’s mobile want and need.
Tecra W50

*Not all features are included in all models. Choose a model and see detailed specifications for complete details.

USB 3.0 and eSATA Technology
USB 3.0 and eSATA Technology
Get maximum performance when connecting the latest external devices, with blazing-fast transfer speeds.
Security Features and EasyGuard® Technology
Security Features and EasyGuard® Technology
Designed with an array of protective features to help safeguard important data. The multiple-level password and a fingerprint reader features help thwart unwanted access.
HDMI® Port
HDMI® Port
Equipped with an HDMI® port, so you can connect to any compatible display.
Spill-Resistant LED-Backlit Keyboard
Spill-Resistant LED-Backlit Keyboard
When the room’s dim or the lights go down, you can keep on typing, thanks to an illuminating LED-backlit keyboard on your Tecra® mobile workstation.

Customer Reviews for W50


Wow - utterly WOW!

POSTED BY: retraite, Wanderin' about
For Model: Toshiba Tecra W50-ABT1500 Workstation
Overall rating: 5.0 out of 5

"I've owned Toshiba laptops for about twenty years or so, and my new W50 is, hands down, the best I've ever seen. From the beginning, they have each been a Tecra (or its equivalent at the time) with the fastest processor available, most RAM, and largest hard drive. I did opt for the 4K (3840 x 2160) screen and it is absolutely amazin'. I also chose gobs of RAM (just in case), and a SSD. The performance is spectacular. To say I'm, once again, a happy Toshiba camper would be understatement. My uses include the typical Microsoft Office products, the Adobe CS6 suite, a few statistical applications (SAS and SPSS for example), Maple, Mathematica, Camtasia, and more. Performance does NOT leave me wishing or wanting. Yes, the "brick" is a bit larger than I've used in the past, and a bit heavier, but it's also about twice the wattage and I'm reasonably sure the larger size has a lot to do with dissipating the heat generated by the voltage conversion."