Toshiba CB30-A3120 Chromebook

Average Customer Rating:

Limit 5 per household

What’s a Chromebook?

Chromebooks run Google’s Chrome Operating System which makes it very different than your traditional laptop. The Chromebook has been designed specifically to work via the web, which while it has some limitations introduces some very cool benefits. Here’s what you need to know:

Welcome to the cloud.

With a Chromebook, unlike a traditional laptop which runs software like Microsoft Office or photo editing software off your hard drive, all your applications are actually stored and run in the cloud. The benefit is your PC doesn’t get bogged down since you’ll have less software to install and maintain as you’ll be running web apps from the Chrome Web Store™. Don’t worry though, while your Chromebook does not run traditional software programs, you’ll still be able to view and edit most popular file types using different web apps that are available. And you’ll always have easy access — from anywhere there’s an Internet connection. Now that’s smart.

Secure storage in a snap.

Chromebooks are also built without large-capacity storage drives, which helps keep them smaller and more portable. So while certain files can be saved locally on your built-in solid state drive, you can choose to have all your docs, videos and photos backed-up and stored remotely and securely in your Google Drive™ (Google’s cloud-based storage service). If your Chromebook gets lost or stolen, your data, apps and settings in the cloud remain secure. And you can still access all your stuff through a Chrome™ browser from any computing device.

It’s time to lighten up.

Since we spend most of our computer time on the web, eliminating everything else just makes sense. Welcome to a new take on thin and light computing. A simpler alternative — Chromebook.

This model includes

LED Backlit Display
LED Backlit Display
Last longer, use less power, and warm up quicker with the unique LED backlit display.
Webcam
Webcam
Bring conversations to life with photos, and turn any conversation into a video chat with up to 10 friends. You’ll look great on the HD webcam.
Bluetooth®
Bluetooth®
Sync your smart phone and other portables, or expand your PC’s entertainment potential with external speakers, or headphones—all without cords.
Memory Card Reader
Memory Card Reader
Transfer files easily from your digital camera, camcorder, MP3 player or smart phone, sharing home movies and playlists with SD cards, Memory Sticks and more.
USB 3.0
USB 3.0
Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. Learn More »
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound. Learn More »
ENERGY STAR Qualified
ENERGY STAR Qualified
Engineered with respect to our planet, 93% of Toshiba laptops, netbooks and Tablet PCs have met the ENERGY STAR 4.0 standard since it was established in 2007. Learn More »
EPEAT™ Gold Registered
EPEAT™ Gold Registered
EPEAT™ Gold is the highest possible ranking of the acclaimed Electronic Product Environmental Assessment Tool which measures products across 51 different dimensions.
  • $299.99
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $299.99
  • Free Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Celeron® Processor 2955U
  • Chrome OS™
  • 2GB DDR3L 1600MHz (max 2GB)
  • Intel® Integrated Graphics
  • 116GB: 16GB Solid State Drive + 100GB Google Drive included (free for 2 years)
  • Wi-Fi® Wireless networking (802.11a/g/n)
  • Bluetooth® V4.0
  • Chrome Keyboard (black)
  • Li-Ion (52Wh, 4-Cell)--not user replaceable
  • 2-USB (3.0) ports
  • Accessories Added: