Toshiba CB30-A3120 Chromebook

Average Customer Rating:

Limit 5 per household

Some accessory offers are valid only at time of PC purchase

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Performance

Processor*
Intel® Celeron® Processor 2955U
Operating System*
Chrome OS™
Graphics Engine*
Intel® HD Graphics

Memory and Storage

Memory*
2GB DDR3L 1600MHz (max 2GB)
Hard Drive*
16GB SSD + optional 100GB Google Drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone for Chromebook
Wireless LAN*
Wi-Fi® Wireless networking (802.11a/g/n)
Bluetooth
Bluetooth® V4.0

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (52Wh, 4-Cell)--not user replaceable
Battery Life*
Up to 9 hours

Expansion

Media
Memory Card Reader
USB Ports
2-USB (3.0) ports
HDMI
HDMI® output port
RGB
No RGB port

Software, Support and Security

Standards
Energy Star Qualified, RoHS Compatible, EPEAT™ Gold
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Chrome Keyboard (black)
Weight*
Starting at 3.3 lbs.
Color
Sunray Silver
  • $299.99
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $299.99
  • Free Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Celeron® Processor 2955U
  • Chrome OS™
  • 2GB DDR3L 1600MHz (max 2GB)
  • Intel® Integrated Graphics
  • 16GB SSD + optional 100GB Google Drive
  • Wi-Fi® Wireless networking (802.11a/g/n)
  • Bluetooth® V4.0
  • Chrome Keyboard (black)
  • Li-Ion (52Wh, 4-Cell)--not user replaceable
  • 2-USB (3.0) ports
  • Accessories Added: