Please wait...action in progress.

Customer Reviews for kirabook13

A great performance Ultrabook August 14, 2014

POSTED BY: Business user, Phoenix, AZ
For Model: KIRAbook™ 13-i7sm Ultrabook™
Overall rating: 5.0 out of 5

"I use this ultra book for travel and running business applications (Office 365). Am impressed with the fast startup and very little heat generated during use. I compared the Kirabook to other similar models, some with higher resolution, and found the total package hard to beat. An added bonus is the dedicated 2 year service package, much like Applecare."

Cool laptop September 04, 2014

POSTED BY: wdc, Washington,DC
For Model: KIRAbook™ 13-i7sm Ultrabook™
Overall rating: 5.0 out of 5

"Lightweight, fast, great resolution, wish it was Windows 7 though"

Just what I hoped for November 28, 2014

POSTED BY: Missy, Raleigh, NC
For Model: KIRAbook™ 13-i7sm Ultrabook™
Overall rating: 5.0 out of 5

"Fast, easy, light, powerful"

Just what I wanted December 26, 2014

POSTED BY: EdTV, Boston, MA
For Model: KIRAbook™ 13 i5Sm-Touch Ultrabook™
Overall rating: 5.0 out of 5

"I was looking for a state-of-the-art laptop that is lightweight, fast, and perfect for travel, and the Kirabook is it. Windows 8.1 is a bit of an adjustment for someone who's not used it, but I'm learning as I go and I have to say I am loving this laptop."

A Wonderful Machine. August 14, 2014

POSTED BY: BenSi, Fort Lauderdale FL
For Model: KIRAbook™ 13 i5Sm-Touch Ultrabook™
Overall rating: 5.0 out of 5

"I am an average computer user, I don’t push the limits with games or programs I just get my day to day done. I am in sales and I travel for a living and my computer comes with me. I buy a new computer every few years, my last one was a Toshiba Portege that I was very pleased with, however the power supply died after three years so based on previous ownership of a Toshiba product and wanting a new computer that would last me a few more years I chose the kirabook. I got it and I love it. Small and light notebook with good power and great sound and very quick boot ups. Even the power brick is small, not like the huge ones I am use to. I have charged it a couple of times now and the battery seems to last longer than six hours. The Kira looks stylish and the details such as backlit keyboard really make a difference, the biggest plus was the tech support that comes with it, To start I had never used windows 8, our work computers are older models of windows and I really had not put a lot of thought into it. I did watch a few of videos about getting started with windows 8.1 before it arrived and that got me familiar enough to not feel lost when I turned it on. I quickly started getting use to my new OS, I did get stuck here and there but I was able to figure it out and of course I am still a novice with it. I was installing a program off the web and I screwed up, I managed to down load some adware and malicious junk. I fell for every trick the writer had to offer, I turned things off thinking they were legit messages. First day with a new toy and I and I broke my browser. I know better than that so I just felt stupid about it. Well I managed to clear out some of it myself but I couldn’t get the nasty ones off. So my Kira comes with a 2 year tech support, I did not expect their assistance in this matter but I was looking for their advice. To my surprise they helped me clear it off, in fact since they did everything on remote, they fixed it, I really did not have to do anything. The rep was wonderful, he let me speak, explain the problems and patiently heard me out. Then without being rude or condescending took care of the problem explaining everything to me on the way. He was top notch, he made a nervous experience into a comfortable situation. I am very glad I bought this impressive machine and Toshiba has once again earned my business."

Excellent Laptop May 15, 2015

POSTED BY: Rich
For Model: KIRAbook™ 13 i7S1 Touch Ultrabook™
Overall rating: 5.0 out of 5

"Does everything I want it to do, and is very fast"

Premium ultrabook delivers on every expectation June 18, 2013

POSTED BY: Proud owner, VA
For Model: KIRAbook™ 13 i5 Ultrabook™
Overall rating: 5.0 out of 5

"Shipping and packaging The KIRAbook was delivered as promised with no delays whatsoever. The packaging was fantastic, with several layers of protection for the laptop and a very classy feel. Display The 2560 by 1440 IPS display is amazing, and is readable (for the dedicated) even at 100% DPI scaling (allows for two full-size webpages side-by-side). The viewing angles are wide, the contrast is high, the colours are bright. There are other IPS panels which are better (and lower resolution), but the KIRAbook display is still excellent. Keyboard Travel is minimal with a spongy feel rather than the distinct tactile sensation of a scissor switch or mechanical switch. Keyboard layout is sane and easy to use, with an Fn modifier key to allow convenient access to many useful features and quick toggles. Fn lock is also available. Touchpad Not very good, like most touchpads. The problem is heightened by the extremely high resolution. However, there are extensive customization options available to adjust the touchpad response, and eventually a better configuration may be found. Chassis Excellent build quality, premium feel, classic look. Extremely light and good at presenting the illusion of thinness (with rubber feet on the bottom, it is not truthfully that thin). Difficult to believe that so much power and so many pixels fit into such a svelte package. Battery life On 'eco' mode (under a Toshiba-provided power management utility), power consumption is aggressively low. On an almost 36-hour journey from the US to Japan, the KIRAbook did not need to be charged until the day after the journey (note that the laptop was used mainly during layovers and not during flights) - and it was not even fully charged at the beginning of the journey. Ports The selection of ports is perfect. 3 USB, 1 video, 1 audio, 1 storage. What else do you need? Bloatware The amount of pre-installed software was not excessive. The only resource-intensive one was Norton antivirus (including 2-year subscription). The antivirus also affects the subjective experience of the speed and performance of the system (as it does for all systems). The plethora of included Toshiba utilities are great for those who like to tweak, and unobtrusive for those who don't. Conclusion Ultrabooks are too often consumer-grade and Mac imitations. The KIRAbook steps beyond by combining aesthetics with enterprise-grade features (such as status indicators, battery management, excellent build quality, extended warranty, etc) and first class service."

Ultra Bang In An UltraBook July 12, 2013

POSTED BY: Ted, Richmond, Va
For Model: KIRAbook™ 13 i5 Ultrabook™
Overall rating: 5.0 out of 5

"I have used Toshiba Laptop computers for several years and have had consistently positive user results. I travel extensively and want a smaller, lighter laptop with good battery life and great screen quality. Recently, I purchased the Kirabook 13-i5 and have been blown away by the overall quality. The weight is amazingly light, like not carrying a computer at all. The Kirabook is very fast, has excellent visual screen quality, and I have gotten OVER 6.5 hours of battery life on airplane flights when performing word processing tasks and creating business graphics for reports - with excellent screen brightness. I have stopped carrying my IPAD 2 because the Kirabook has made it surperfluous."

Kira August 23, 2013

POSTED BY: Twinkle Toes
For Model: KIRAbook™ 13 i5 Ultrabook™
Overall rating: 5.0 out of 5

"Kira is fast becoming my best friend. Great, fast."

Awesome!! August 21, 2013

POSTED BY: Princess, Florida
For Model: KIRAbook™ 13 i5 Ultrabook™
Overall rating: 5.0 out of 5

"Super lightweight, fast and friendly!"

Choose your KIRA™ kirabook13 Laptop

Prebuilt models starting at:

3 models available with a range of prices and specifications.
starts at
$799.99