KIRAbook™ 13 i5 Ultrabook™

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

THE POWERFUL SIDE OF LUXURY

A perfect union of elegant design, meticulous craftsmanship and unparalleled performance, KIRAbook™ exemplifies inspired engineering. Introducing the Ultrabook, redefined.

PIXEL PERFECTION

KIRAbook squeezes 221 pixels per inch into its stunning 2560x1440 PixelPure™ Display. With a 90% higher pixel density than standard HD and true-to-life color calibration, it's a 13.3" eye-opening experience. When you can see more of every image—and more detail with incredibly high-resolution—you'll enjoy less glare, better text clarity and content that's easier to read and edit with pinpoint accuracy.

DURABLE BEAUTY

Introducing AZ91, the pressed magnesium alloy* that makes KIRAbook light, durable and elegant. This material is over 100% stronger than the A6063 aluminum alloy used in the MacBook Air® and proves once and for all there is beauty in strength. *Pressed magnesium is used on the LCD lid only.

FEATHERWEIGHT DESIGN

We relentlessly removed every extraneous ounce without sacrificing performance. The result? KIRAbook weighs less than 3 pounds with a profile of less than an inch. Finally, an Ultrabook that is comfortable in the hand and easy on the eye.

ULTRATHIN. ULTRAPOWERFUL.

Streamline your mobile efficiency with a sleek, elegant design that offers a slimmer profile (only .70" thin) and less weight yet doesn't sacrifice performance. With a 256 gigabyte SSD, Intel's finest processors and a high-capacity battery, KIRAbook is proof positive that power can be beautiful.

SYMPHONIC SOUND

Our engineers turned to the world-class audiophiles at harman/kardon® to create completely custom speakers. Paired with DTS Studio Sound™, they create an unforgettable audio experience.

PLATINUM SERVICE & SUPPORT

Because peace of mind is an integral part of the KIRAbook experience, we included a complimentary limited two-year warranty, rapid repair, 24/7 support and access to a dedicated team of US-based KIRA experts.

PRODUCTIVITY + SECURITY

The KIRAbook experience begins the moment you open it with a complimentary bundle of Adobe® Photoshop® Elements 11, Adobe® Premiere® Elements 11 and two years of Norton Anti-Theft™ Security. You'll have everything you need to do everything you want.

This model includes

Webcam
Webcam
The built-in webcam on this PC makes it easy to Skype® and chat live with friends and family or videoconference with co-workers. You’ll also be able to take and store still pictures.
Webcam
Webcam
Bring conversations to life with photos, and turn any conversation into a video chat with up to 10 friends. You’ll look great on the HD webcam.
Intel Wireless Display Capable
Intel Wireless Display Capable
Get an adapter that supports Intel Wireless Display and wirelessly project multimedia to your HDTV with great image clarity and sound. Learn More »
Bluetooth®
Bluetooth®
Sync your smart phone and other portables, or expand your PC’s entertainment potential with external speakers, or headphones—all without cords.
LED Backlit Keyboard
LED Backlit Keyboard
When the room’s dim or the lights go down, you can keep right on typing thanks to these energy efficient keyboards. Learn More »
DTS Studio Sound™
DTS Studio Sound™
Enjoy the most immersive surround sound experience ever offered from music, videos and games.
harman/kardon® speakers
harman/kardon® speakers
harman kardon stereo speakers bring an added dimension to music, movies and gaming with rich, immersive audio. Enjoy deeper, richer lows, crisper highs, and more lifelike conversations.
Memory Card Reader
Memory Card Reader
Transfer files easily from your digital camera, camcorder, MP3 player or smart phone, sharing home movies and playlists with SD cards, Memory Sticks and more.
USB 3.0
USB 3.0
Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. Learn More »
USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run. Learn More »
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound. Learn More »
Eco Utility
Eco Utility
Quickly adjust the settings and power plan of your laptop and monitor your ongoing power usage with just a click. Learn More »
EPEAT™ Gold Registered
EPEAT™ Gold Registered
EPEAT™ Gold is the highest possible ranking of the acclaimed Electronic Product Environmental Assessment Tool which measures products across 51 different dimensions.
ENERGY STAR Qualified
ENERGY STAR Qualified
Engineered with respect to our planet, 93% of Toshiba laptops, netbooks and Tablet PCs have met the ENERGY STAR 4.0 standard since it was established in 2007. Learn More »
2-Yr Limited Warranty
2-Yr Limited Warranty
For your peace of mind, this laptop comes with a Two-Year Standard Limited Warranty.

MSRP: $1299.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-3337U dual core processor
  • Windows 8
  • 8GB DDR3 memory
  • 256GB mSATA solid state drive
  • Mobile Intel® HM76 Express Chipset
  • 2560 x 1440 PixelPure™ LED backlit display
  • Intel® Centrino® Wireless-N 2230, 2x2 BGN + WiDi Ready
  • HD webcam
  • Frameless LED Backlit Keyboard
  • HDMI output
  • Starting at 2.66 lbs