KIRAbook™ 13-i5s-Touch Ultrabook™

Average Customer Rating:
Free ground shipping on laptops $499+

Limit 4 per household

Some accessory offers are valid only at time of PC purchase

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

ABSOLUTELY LOVE IT

POSTED BY: ToshibaFan , Lindon, UT
Overall rating: 5 out of 5 5 out of 5

I needed something that would work for my hectic and on the run schedule. It has a hefty tag but it also has all of the bells and whistles that I wanted and needed. My required list: Weight and the lack thereof. Lit keyboard that doesn't blind me from an angle. Keys that allow me to flow from one to another with ease. Touchscreen is a must have with Windows 8. My patience and time are both limited so I am pleasantly surprised with the KIRA and how it powers up and operates with speed and ease. I would purchase another one without hesitating. Thank you Toshiba!

OK laptop for an expensive price

POSTED BY: motrebla
Overall rating: 4 out of 5 4 out of 5

On my 9th consecutive Toshiba laptop, wanted to go for the high end available and spent accordingly. Its an OK laptop, just not a good value for money. Competition has cheaper stuff with same specs and possibly better features. After using this laptop for some time, i feel like i dont want to get rid of my Portege!

Best Ultrabook Ever

POSTED BY: Sebs_Aldecoa
Overall rating: 4 out of 5 4 out of 5

This ultrabook is awesome for everything, including games with the needs of minecraft. Very light and thin, lovely sound, super portable, decent battery, good looking design, brilliant display and great keyboard. Definitely best ultrabook Toshiba has ever made.
  • $1,499.99
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $1,499.99
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Core™ i5-4200U Processor
  • Windows 8.1
  • 8GB DDR3L 1600MHz memory
  • Intel® Integrated Graphics
  • 256GB Solid State Drive (mSATA, SSD)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
  • Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth
  • Bluetooth® V4.0
  • Clickpad pointing device with Windows 8 Gesture support
  • Frameless LED Backlit Keyboard
  • Lithium Polymer (52Wh, 4-Cell)—*Not user replaceable
  • 1-USB (3.0) port with USB Sleep and Charge
  • 2-USB (3.0) ports
  • Accessories Added: