KIRAbook™ 13 i7m-Touch Ultrabook™

Average Customer Rating:

Performance

Processor*
Intel® Core™ i7-3537U processor
Operating System*
Windows 8 Pro
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-1664MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
8GB DDR3 1600MHz memory
Hard Drive*
256GB Solid State Drive (mSATA, SSD)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
WQHD PixelPure™ LED Backlit Touch Screen display + Intel® Wireless Display Ready
Display Resolution
16:9 aspect ratio, 221 pixels per inch, Supports 1080p content, 2560 x 1440
Audio
DTS Studio Sound™, Dual microphones with Beam Forming technology, harman/kardon® stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Intel® Centrino® Wireless-N 2230, 2x2 BGN + Wi-Di Capable
Bluetooth
Bluetooth® V4.0
LAN
None

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Polymer (52Wh, 4-Cell)—*Not user replaceable
Battery Life*
Up to 6.17 hours using Windows 8 (MobileMark™ Office Productivity 2012)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port with USB Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
No RGB port
DisplayPort
No Display port
Docking Connector
No Docking Connector

Software, Support and Security

Security and Protection
Password Security
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
2-Yr Standard Limited Warranty (1-Yr on Battery)

Physical Description

Inputs and Controls
Clickpad pointing device with Windows 8 Gesture support, Frameless LED Backlit Keyboard
Weight*
Starting at 2.66 lbs.
Color
AZ91 magnesium alloy enclosure

MSRP: $1599.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i7-3537U quad core processor
  • Windows 8 Pro
  • 8GB DDR3 memory
  • 256GB mSATA solid state drive
  • Mobile Intel® HM76 Express Chipset
  • 2560 x 1440 PixelPure™ LED backlit display
  • Intel® Centrino® Wireless-N 2230, 2x2 BGN + WiDi Ready
  • HD webcam
  • Frameless LED Backlit Keyboard
  • HDMI output
  • Starting at 2.97 lbs