KIRAbook™ 13-i7sm Ultrabook™

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

A great performance Ultrabook

POSTED BY: Business user , Phoenix, AZ
Overall rating: 5 out of 5 5 out of 5

I use this ultra book for travel and running business applications (Office 365). Am impressed with the fast startup and very little heat generated during use. I compared the Kirabook to other similar models, some with higher resolution, and found the total package hard to beat. An added bonus is the dedicated 2 year service package, much like Applecare.

Cool laptop

POSTED BY: wdc , Washington,DC
Overall rating: 5 out of 5 5 out of 5

Lightweight, fast, great resolution, wish it was Windows 7 though

Depends on how you use it...

POSTED BY: scrundle , Denver, CO
Overall rating: 4 out of 5 4 out of 5

The Kira is lightning fast and beautiful, and if you really like Windows 8, you'll probably love it. However, used as a half-time desktop replacement, it is crash-prone and has trouble adjusting consistently to resolution changes when connected to an external monitor. Considering I've installed next to nothing on it, my inclination is to blame Windows only a little more than Toshiba. I think the device could be better tested under these conditions.

MSRP: $1699.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i7-4500U Processor
  • Windows 8.1 Pro
  • 8GB DDR3L 1600MHz memory
  • Intel® Integrated Graphics
  • 256GB Solid State Drive (mSATA, SSD)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive