Please wait...action in progress.
Toshiba recommends Windows® 7.

Portégé® m780 — Performance with a Twist

  • Notebook-to-tablet convertibility
  • Digital pen and touch screen-capable
  • Full performance processors
starts at: $[finalPrice]
Portégé® m780 Open View

Portégé M780

Genuine Windows® 7 Professional

Recover your data easily with automatic back-ups to your home or business network. Connect to company networks easily and more securely with Domain Join. And with all the great entertainment features of Windows Home Premium, it's great for home as well as for business.

Faster, Smarter Performance

The Portégé M780 Convertible Tablet PC, powered by the all-new 2010 Intel® Core™ processor family, helps businesses cut costs and increases efficiency by taking advantage of intelligent performance and unique hardware-assisted security and manageability features.

Portégé M780

Convertible 12.1" Display

Use the Portégé M780 as a traditional notebook with the keyboard and touchpad. Or twist it into a Tablet PC for easier note-taking, document reviewing, and electronic forms filling. Plus, the 12.1" diagonal LED backlit display offers bright, crisp visuals, and uses less power than traditional displays.

Durability and Reliability

Although versatile and flexible, the Portégé M780 series offers legendary Toshiba quality and durability. It is designed with reinforced hinges, a spill resistant keyboard and EasyGuard® Technology, providing protection from accidental bumps and spills for worry-free mobile experience.

eSATA + USB Sleep-and-Charge Ports

Charge your USB device such as a smart phone or iPod® even when your laptop is off. Or get up to 5X the performance of a standard USB port* when using an external hard drive.

*(based on theoretical transfer speeds)
Security

EasyGuard® Technology

Hard drive protection, accident resistant design, and PC Health Monitor are just a few of the advancements that help keep your system going.

Multi-Layered Security

A fingerprint reader eases password-protected logons and helps thwart unwanted access. The Trusted Platform Module offers high-level encryption to protect your data. Computrace™ aids recovery in case of theft. All designed to protect your investment.

Integrated Optical Drive on Most Models

Why compromise? This Convertible Tablet PC comes with an integrated DVD SuperMulti drive (select models) so you can load programs, share or back-up your data.

Works Great With:

Express Port Replicator II

Easily connect to your desktop gear and networks in one simple step, saving wear and tear on your ports and cable plugs.

Toshiba Slice Battery
(6-cell)

Tap extra power for long meetings and flights This battery easily connects to the bottom of the notebook, creating a comfortable typing angle.

Toshiba Tablet Pen

Interact with your Portégé M780 Tablet PC in a more natural way using this digital stylus.

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.