Please wait...action in progress.

Satellite Pro® T110 — Walk A Thin Line

  • Sleek, ultrathin design
  • Exceptionally long battery life rating
  • Full-size performance in a small footprint
 starts at: $[finalPrice]
Satellite Pro® T110 Open View

Satellite Pro® T110

Genuine Windows® 7 Professional

Recover your data easily with automatic back-ups to your home or business network. Connect to company networks easily and more securely with Domain Join. And with all the great entertainment features of Windows Home Premium, it's great for home as well as for business.

Slim, Light and Stylish Portability

Sporting an elegant Fusion® Finish in a thin and light 11.3-inch chassis, the Satellite Pro® T110 laptop series is designed to go with you on your travels, keeping you productive and in touch. At less than four pounds, this PC is so agile you might even forget you're carrying it.

Satellite Pro® T110

Durability in Motion

The Satellite Pro® T110 laptop comes with an innovative Hard Drive Impact Sensor that detects motion along three different dimensions and safely parks your hard drive heads to help prevent data loss.

All-Day Battery Life Rating

We've equipped the Satellite Pro® T110 laptop series with a larger-capacity battery that delivers up to nine hours of unplugged computing time to ensure you never have to slow down—from the moment you boot up till your workday is through.

All Day Power

Full-Featured Performance

Portability and battery life rating are critical when on the road. But since your business laptop relies on performance too, this one comes with dependable Intel® Celeron® processors and many additional features to help you tackle everything on your plate.

An Eco-Conscious Design

This sleek notebook series was designed with both you and our planet in mind. Built using Earth-conscious practices, it also comes with a stunning LED backlit display that's both mercury-free and energy-efficient.

Additional Features

International Limited Warranty Coverage
USB Sleep-and-Charge

Power your smart phone and other portables—even when your laptop is asleep or off. Great for charging a dead handset while on the run.

HDMI
HDMI

Scale up your business presentations by tapping into big external screens and speakers. Or use multiple monitors to improve your productivity.

LED Backlit Display
LED Backlit High-Definition Display

This 11.3" widescreen TruBrite® screen uses less power than traditional displays and still offers sharp, bright colors.

Brilliant Fusion™ Finish
Brilliant Fusion™ Finish

Take your style on the road with our eye-catching Fusion™ Finish in Nova Black.

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.