NB205-N230


Performance

Processor*
Intel® Atom™ Processor N280
Operating System*
Windows 7 Starter (32-bit)
Graphics Engine*
Intel® Graphics Media Accelerator GMA950
Graphics Memory*
64MB-251MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
1GB DDR2 533MHz memory
Hard Drive*
250GB HDD (5400rpm, Serial ATA)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
10.1" widescreen
Display Type*
WSVGA TruBrite® LED Backlit
Display Resolution
1024x600
Audio
Built-in monaural speaker, Headphone jack (stereo), Microphone jack (mono)

Communication

Webcam
Webcam and microphone
Wireless LAN*
Atheros® Wireless LAN (802.11b/g)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
30W (19V 1.58A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (5800mAh, 6-Cell)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (2.0) ports

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Hard disk (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, Norton™ Internet Security 2009 (30 day trial), TOSHIBA ConfigFree®, TOSHIBA PC Health Monitor, WildTangent® Orb™ Games Console
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
85 key US keyboard, Touch pad pointing device
Weight*
Starting at 2.93 lbs.
Color
Black Onyx

MSRP: $379.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Atom™ Processor N280
  • Windows 7 Starter (32-bit)
  • 1GB DDR2 533MHz memory
  • 250GB HDD (5400rpm, Serial ATA)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
  • Atheros® Wireless LAN (802.11b/g)

shop for accessories