top selling items
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

good mini notebook

POSTED BY: Kobe , Milwaukee, WI
Overall rating: 5 out of 5 5 out of 5

Toshiba probably has the best mini notebook on the market however more memory would make it better such as at least 4GB of RAM

Well worth it!

POSTED BY: A.J. , Fort Worth, TEXAS
Overall rating: 5 out of 5 5 out of 5

This was a Christmas gift. I have been extremely satisfied with it's features and performance.

Great Little Laptop

POSTED BY: pete , San Antonio TX
Overall rating: 5 out of 5 5 out of 5

When I looked for a netbook, I wanted one with long battery life and this is it. Battery lasts pretty much all day so I can take it without worrying about carrying the charger.

Mini machine

POSTED BY: hcdin , Vernon Hills, IL
Overall rating: 4 out of 5 4 out of 5

Nice product from Toshiba. But the Webcam is not performing as per my expectation. focus option is not enabled. Webcam Active blue LED disturbing to eyes. CPU Fan makes lot of noise

Mini-Notebook 205

POSTED BY: fighter_james
Overall rating: 4 out of 5 4 out of 5

A good and solid note book that has the power to run just about any application. I only had one complaint and that is the resolution could have been tweaked a bit to push 600 lines of res to 768. A few apps couldn't instal because of their stringent res requirements.

perfect travel size

POSTED BY: shadow , texas
Overall rating: 4 out of 5 4 out of 5

makes it easy to get up and go somewhere elsse. just get up and go. connects great to every wireless source ive tried

MSRP: $399.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Atom™ Processor N280
  • Windows 7 Starter (32-bit)
  • 1GB DDR2 533MHz memory
  • 160GB HDD (5400rpm, Serial ATA)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
  • Atheros® Wireless LAN (802.11b/g)

shop for accessories