Please wait...action in progress.
Toshiba recommends Windows® 7.

  • Affordable, award-winning netbook
  • Super-compact — yet big on comfort
  • Recommended as a companion PC for on-the-go computing
starts at $[finalPrice]

Mini Notebook ® NB250

Genuine Windows® 7 Starter

Windows® 7 Starter makes netbooks easier to use because it puts less between you and what you want to do — less waiting, less clicking, less hassle connecting to networks. And Starter combines the latest in reliability and responsiveness with the familiarity and compatibility of Windows.

Extended Battery Life Rating

Breeze through your day with a 6-cell battery with a usage rating of nearly eight hours*. You won't have to interrupt your browsing, chatting or letter-writing to hunt for a wall outlet.

Battery Life

Eco-Conscious Engineering

Along with its many other praises, the Toshiba NB250 netbook is also one of our "greenest" PCs—fully Energy Star® compliant, and scoring high on the EPEAT® environmental scale.

Light & Mobile

This netbook makes a great on-the-go assistant, with the popular Intel® Atom® processor providing plenty of power for everyday essentials: email, word processing and surfing the net. Wireless N Wi-Fi® makes it easy to connect to your network from home or a hotspot. A big hard drive lets you bring your important files and entertainment.

Award winning design

Many of today's compact netbooks cramp your style when it comes to typing and viewing. Not this netbook. Its acclaimed design includes full-sized keys and touchpad giving you the room to type and navigate comfortably, even when space is tight. A 10.1" diagonal LED backlit display lets you see more of the internet and your favorite applications than a smartphone — and it looks great, too, with an elegant Celestial Black finish.

Satellite® NB250

Additional Features

Toshiba Extras

Streamline your fun and personalize how you stay organized with pre-loaded apps like Toshiba Bulletin Board, and Toshiba ReelTime™.

Toshiba Media Controller

Easily stream videos, pictures and music from the media library on your netbook across your entire home entertainment network.

LED Backlit Display

Mercury-free to help the environment, this special 10.1" diagonal screen also lasts longer than conventional LCD screens.

802.11n Wi-Fi®

Stay connected yet mobile with speedy Draft-N wireless standard on this netbook.

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.