Please wait...action in progress.
Toshiba recommends Windows® 7.

Mini Laptop NB305

  • Sleek styling with convenient EasyGrip finish
  • "Best in Class" comfort-driven design
  • Up to 8 hours of battery life rating*

Sorry, this product is no longer available.

Check out the Thrive™ Tablet »


Mini Laptop NB505

An Ideal Mobile Companion

Because life doesn't just happen when you're standing still, this Toshiba netbook is always ready wherever and whenever you are. It offers a battery life rating of up to a whopping eight hours so you can sail by power outlets, a durable travel-friendly clamshell design that holds up to on-the-go handling, plus built-in WiFi™ & Webcam for live video chatting.

Genuine Windows® 7 Starter

Windows® 7 Starter makes netbooks easier to use because it puts less between you and what you want to do — less waiting, less clicking, less hassle connecting to networks.

Browse, Chat and More.

Staying in touch. Dashing off letters or e-mails. Shopping online for your next big purchase. Stay connected to your digital world with the reliable Intel® Atom™ processor. You'll enjoy a full Internet experience and be able to use many of your favorite apps to do whatever, whenever.

Sensational Styling: a variety of color options

Sensational Styling

What could make this go-anywhere companion PC even better than it already is? Our all-new EasyGrip Finish is smooth to the touch and ensures this netbook is always well in hand.

EasyGrip Finish

Eco-Chic Engineering

Like all our netbooks, the NB505 lets you cover lots of ground while respecting Mother Earth. It's EPEAT Gold certified and Energy Star 5.0-compliant. It also comes with our power-saving Toshiba eco utility™ to help mind your battery usage, and a mercury-free LED backlit display, which uses less power.

Famous Toshiba Quality, Reliability and Value

So many netbooks. So few with the quality and reliability behind the Toshiba name. And fewer yet with valuable extras like spacious storage, USB Ports for easy media sharing and transfer, and Windows® 7 for those must-have apps.

"Best-in Class" Comfort

New Toshiba Refinements With its full-sized keyboard and TouchPad™ our NB505 netbook is comfortable to use and easy to navigate, even when the going gets tight. Plus, its ample 10.1" diagonal LED- backlit display offers plenty of rooms to browse the Internet, update your online status, compose emails, or view photos. No wonder they call this PC "best-in-class."

Additional Features

EasyGrip Finish

Smooth to the touch, this innovative design finish ensures that your mini NB505 netbook is always well in hand.

Toshiba Extras

Streamline your fun and personalize how you stay organized with pre-loaded apps like Toshiba Bulletin Board and ReelTime™.

TouchPad™ with Multi-touch Control

Swipe, rotate, push, scroll or zoom in on the display screen with a simple brush of your fingers.

LED-Backlit Display

Mercury-free to help the environment, this special 10.1" diagonal screen also helps you by lasting longer than conventional ones.

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.