Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Portege M750-S7221 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Portege M750-S7221:   
Batteries M750-S7221 Batteries AC Adapters M750-S7221 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Portege M750-S7221:
Portege M750-S7221
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Portege M750-S7221

  • Intel® Core™2 Duo Processor T6600
  • Windows® XP Tablet PC Edition w/Recovery media for Windows® 7 Professional
  • 2GB PC6400 DDR2 800MHz SDRAM
  • Intel® Integrated Graphics
  • 160GB HDD (5400rpm, Serial ATA)
  • Sold Separately: Ultra SlimBay DVD SuperMulti (+/-R double layer) drive
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
  • No Bluetooth (No Antenna)
  • 85 key US keyboard
  • Cross-Functional button (TOSHIBA Mobility Center)
  • Display Rotation button
  • Presentation Button
  • Toshiba Assist Button
  • Touch pad pointing device
  • Windows Mobility Center Button
  • Windows Security button
  • Li-Ion (4700mAh)
  • 1-eSATA/USB (2.0) combo port with Sleep and Charge
  • 2-USB (2.0) ports
Intel® Centrino® Processor
Part Number: PPM75U-0P704H

Questions? Call us at 800-316-0920
Portege M750-S7221 Portege M750-S7221
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Portege M750-S7221 Specifications

Performance

Processor*
Intel® Core™2 Duo Processor T6600
Operating System*
Windows® XP Tablet PC Edition w/Recovery media for Windows® 7 Professional
Graphics Engine*
Mobile Intel® Graphics Media Accelerator 4500MHD
Graphics Memory*
128MB-820MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
2GB PC6400 DDR2 800MHz SDRAM
Hard Drive*
160GB HDD (5400rpm, Serial ATA)
Optical Drive*
Sold Separately: Ultra SlimBay DVD SuperMulti (+/-R double layer) drive

Audio and Video

Display Size
12.1" widescreen
Display Type*
WXGA LED Backlight Display supporting digital pen with indoor/outdoor viewing
Display Resolution
1280x800
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Wireless LAN*
Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
Bluetooth
No Bluetooth (No Antenna)
LAN
Intel® 82567LM Gigabit Network Connection

Power

AC Adapter
75W (19V 3.95A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (4700mAh)
Battery Life*
Up to 5.03 hours

Expansion

PC Card Slots
1-Type II PC Card Slot
Media
Bridge Media Adapter
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
iLINK
i.LINK™ IEEE-1394
Docking Connector
Docking Connector

Software, Support and Security

Security and Protection
Finger Print Reader, Multiple-Level Password Utilities, Reinforced Security Cable Lock Slot
Software*
AuthenTec EntréPad® TrueSuite® technology, Google Picasa™, Infineon® TPM Software Professional Package, Microsoft® Office OneNote® 2007, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Norton™ Internet Security 2008 (60 day trial), TOSHIBA ConfigFree®, TOSHIBA Management Console, TOSHIBA Recovery Disk Creator, TOSHIBA Security Assist, Trusted Platform Module (TPM v1.2)
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
3-Yr Standard Limited Warranty, (1-Year on Battery)

Physical Description

Inputs and Controls
85 key US keyboard, Cross-Functional button (TOSHIBA Mobility Center), Display Rotation button, Presentation Button, Toshiba Assist Button, Touch pad pointing device, Windows Mobility Center Button, Windows Security button
Weight*
Starting at 4.2 lbs.
Color
Titanium Silver

Portege M750-S7221 - Write a Review Close  Close