Portege M750-S7243


Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Performance

Processor*
Intel® Core™2 Duo Processor T9400
Operating System*
Windows Vista® Business (32-bit, SP1) with Recovery media for Windows® XP Tablet PC Edition
Windows Vista® Business (64-bit, SP1) with Recovery media for Windows® XP Tablet PC Edition
Graphics Engine*
Mobile Intel® Graphics Media Accelerator 4500MHD
Graphics Memory*
128MB-820MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
2GB PC6400 DDR2 800MHz SDRAM
Hard Drive*
160GB HDD (7200rpm, Serial ATA)
Optical Drive*
Ultra SlimBay DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
12.1" widescreen
Display Type*
WXGA LED Backlight Display supporting digital pen and touch screen with indoor/outdoor viewing
Display Resolution
1280x800
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
Bluetooth
Bluetooth® V2.1 + EDR
LAN
Intel® 82567LM Gigabit Network Connection

Power

AC Adapter
75W (19V 3.95A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (4700mAh)
Battery Life*
Up to 5.06 hours

Expansion

PC Card Slots
1-Type II PC Card Slot
Media
Bridge Media Adapter
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
iLINK
i.LINK™ IEEE-1394
Docking Connector
Docking Connector

Software, Support and Security

Security and Protection
Finger Print Reader, Multiple-Level Password Utilities, Reinforced Security Cable Lock Slot
Software*
AuthenTec EntréPad® TrueSuite® technology, Google Picasa™, Infineon® TPM Software Professional Package, Microsoft® Office OneNote® 2007, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Microsoft® Windows XP Pro Recovery Media, Norton™ Internet Security 2008 (60 day trial), TOSHIBA ConfigFree®, TOSHIBA Management Console, TOSHIBA Recovery Disk Creator, TOSHIBA Security Assist, Trusted Platform Module (TPM v1.2)
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
4-Yr Standard Limited Warranty, (1-Year on Battery)

Physical Description

Inputs and Controls
85 key US keyboard, Toshiba Assist Button, Touch pad pointing device, Windows Mobility Center Button, Windows Security button
Weight*
Starting at 4.6 lbs.
Color
Titanium Silver
recommended accessories

MSRP: $1879.0

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™2 Duo Processor T9400
  • Windows Vista® Business (32-bit, SP1) with Recovery media for Windows® XP Tablet PC Edition
    Windows Vista® Business (64-bit, SP1) with Recovery media for Windows® XP Tablet PC Edition
  • 2GB PC6400 DDR2 800MHz SDRAM
  • 160GB HDD (7200rpm, Serial ATA)
  • Ultra SlimBay DVD-SuperMulti drive (+/-R double layer)
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)

shop for accessories