Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Portege M780-S7231 Tablet PC is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Portege M780-S7231 Tablet PC:   
Batteries M780-S7231 Tablet PC Batteries AC Adapters M780-S7231 Tablet PC AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Portege M780-S7231 Tablet PC:
Portege M780-S7231 Tablet PC
Images
IMAGES
 »

Portege M780-S7231 Tablet PC

Intel® Core™ i5 Processor
Part Number: PPM78U-07702U
Average Customer Rating: 
Read 1 review

Questions? Call us at 800-316-0920
Portege M780-S7231 Tablet PC Portege M780-S7231 Tablet PC
Rated 4.0/5 based on 1 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Portege M780-S7231 Tablet PC Specifications

Performance

Processor*
Intel® Core™ i5-560M processor
Operating System*
Windows 7 Professional (64-bit)
Windows 7 Professional (32-bit)
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-1240MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
3GB DDR3 1066MHz memory
Hard Drive*
250GB HDD (5400rpm, Serial ATA)
Optical Drive*
Ultra SlimBay DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
12.1" widescreen
Display Type*
WXGA LED Backlight LCD Display supporting digital pen and Touch Screen
Display Resolution
1280x800
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Centrino® Advanced-N 6200 (802.11 a/g/n)
Bluetooth
Bluetooth® V2.1 + EDR
Modem
Modem
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (51Wh, 6-Cell)
Battery Life*
Up to 5.15 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
iLINK
i.LINK™ IEEE-1394
Docking Connector
Docking Connector

Software, Support and Security

Security and Protection
Finger Print Reader, HDD Recovery, Multiple-Level Password Utilities, Reinforced Security Cable Lock Slot
Software*
AuthenTec EntréPad® TrueSuite® technology, Infineon® TPM Software Professional Package, Microsoft® Office OneNote® 2007, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Microsoft® Windows Media Player 12, Norton™ Internet Security 2010 (30-day trial), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Security Assist, TOSHIBA Service Station, TOSHIBA eco Utility™, Toshiba Online Backup (30-day trial subscription), Trusted Platform Module (TPM v1.2)
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
3-Yr Standard Limited Warranty, (1-Year on Battery)

Physical Description

Inputs and Controls
85 key US keyboard (black), Cross-Functional button (TOSHIBA Mobility Center), Digital Pen, Display Rotation button, Presentation Button, Toshiba Assist Button, Touch pad pointing device, Windows Security button
Weight*
Starting at 4.63 lbs.
Color
Titanium Silver

Portege M780-S7231 Tablet PC - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.