Portege R400-S4834

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Performance

Processor*
Intel® Core™ Duo Processor U2500
Operating System*
Windows Vista® Business (32-bit)
Graphics Engine*
Intel® Graphics Media Accelerator 950
Graphics Memory*
8MB-256MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
2GB PC4200 DDR2 533MHz SDRAM
Hard Drive*
80GB HDD (4200rpm, Serial ATA)

Audio and Video

Display Size
12.1" widescreen
Display Type*
WXGA LED Backlight Display with High Brightness and Wide View Angle
Display Resolution
1280x800
Audio
Built-in microphone, Built-in monaural speaker, Headphone jack (stereo), Microphone jack (mono)

Communication

Wireless LAN*
Integrated Verizon Wireless EVDO, Intel® PRO/Wireless 3945ABG (802.11a/b/g)
Bluetooth
Bluetooth® V2.0 + EDR
Modem
No Modem port
LAN
Intel® PRO/1000 - 10/100/1000 Ethernet

Power

AC Adapter
60W (15V 4A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (4000mAh)

Expansion

PC Card Slots
1-Type II PC Card Slot
USB Ports
2-USB (2.0) ports

Software, Support and Security

Security and Protection
Finger Print Reader, Hot Key Security, Password Security, Security Cable Lock Slot
Software*
Infineon Trusted Platform Module Utility, Infineon® TPM Software Professional Package 2.0, InterVideo® WinDVD® 8, Microsoft® Office OneNote® 2007, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), TOSHIBA ConfigFree®, TOSHIBA Fingerprint Utility, TOSHIBA Management Console, TOSHIBA Recovery Disk Creator, TOSHIBA Security Assist, TOSHIBA Speech System, Ulead® DVD MovieFactory® for Toshiba
Standard Limited Warranty*
3-Yr Standard Limited Warranty, (1-Year on Battery)

Physical Description

Inputs and Controls
85 key US keyboard, Application Launch Button, Email button, Hot Key Functions, Rotation button, Security button, Touch pad pointing device, Windows Key Function
Weight*
Starting at 3.79 lbs.
Color
Cloud

MSRP: $2149.0

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ Duo Processor U2500
  • Windows Vista® Business (32-bit)
  • 2GB PC4200 DDR2 533MHz SDRAM
  • 80GB HDD (4200rpm, Serial ATA)
  • Integrated Verizon Wireless EVDO
  • Intel® PRO/Wireless 3945ABG (802.11a/b/g)
  • Bluetooth® V2.0 + EDR