Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Portege R500-S5003 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Portege R500-S5003:   
Batteries R500-S5003 Batteries AC Adapters R500-S5003 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Portege R500-S5003:
Portable Lightweight Laptop Computers – Portege R500-S5003
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Portege R500-S5003

  • Windows® XP Professional (SP2)
  • Sold Separately: Ultra SlimBay DVD SuperMulti (+/-R double layer) drive
  • Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
  • Bluetooth® V2.0 + EDR
  • 85 key US keyboard
  • Toshiba Outdoor Display Switch
  • Touch pad pointing device
  • Li-Ion (2900mAh)
  • 3-USB (2.0)
Intel® Centrino® Processor
Part Number: PPR50U-03X020
Average Customer Rating: 
Read 1 review

Questions? Call us at 800-316-0920
Portege R500-S5003 Portege R500-S5003
Rated 5.0/5 based on 1 customer reviews
Product description: With its ultralight design and stunning silhouette, the feather light 1.72 pound Portégé R500 Series is the transcendent expression of executive mobility and style. Offering the world's lightest widescreen 12.1" notebook PC in one configuration, and the world's thinnest widescreen 12.1" notebook PC with an integrated DVD-SuperMulti drive in another, the Portégé R500 Series represents an uncompromising synthesis of portability and productivity that's meticulously engineered for the demands of executive computing. The Portégé R500 Series incorporates the world's first indoor/outdoor transreflective widescreen 12.1" LED backlit display, a brilliant innovation that is ideal for usage in virtually any lighting condition. Powered by Intel Centrino Duo Mobile Technology, Portégé R500 also provides tremendous battery life on a single charge. With the world's first widescreen 12.1" notebook PC with integrated 7mm DVD-SuperMulti drive, Portégé R500 eliminates the bulk and inconvenience of carrying external drives and cables, making it the ultimate ultraportable - the ultralight, all-in-one mobility platform executives have long desired. To protect against the physical rigors of mobile computing, Toshiba integrates lightweight, shock-absorbing 3rd Generation EasyGuard Technology that better safeguards the HDD and other critical components. Protective features, including multi-level passwords, a fingerprint reader and built-in encryption capabilities, help keep sensitive data and personal information safe from unauthorized access, giving users even greater security and peace of mind.
 

Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Overall Rating: 5 out of 5 5 out of 5
Great ProductJanuary 25, 2008
by ChrisV from Raleigh
Features: 5  out of 5 5 out of 5
Performance: 5 out of 5
Battery Life: 5 out of 5
Price–Value: 4 out of 5
Great Laptop, extremely light weight and works awesome without a cinch. I didn't have Vista for this one used XP but I still love it. It has so many features can beat MacBook Air anytime. It may be thicker than Air, but still has 100s of more features compared to it.
What is your level of technical expertise?   Newbie
How long have you been using this product?   Less than a week
Customer Rating Summary
Portege R500-S5003
Averages based on 1 customer reviews
Overall Rating: 5.0 out of 5
Features: 5.0 out of 5
Performance: 5.0 out of 5
Battery Life: 5.0 out of 5
Price–Value: 4.0 out of 5
1 of 1 (100%) customers would recommend this product to a friend.

Portege R500-S5003 - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.