Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Portege R500-S5003 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Portege R500-S5003:   
Batteries R500-S5003 Batteries AC Adapters R500-S5003 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Portege R500-S5003:
Portable Lightweight Laptop Computers – Portege R500-S5003
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Portege R500-S5003

  • Windows® XP Professional (SP2)
  • Sold Separately: Ultra SlimBay DVD SuperMulti (+/-R double layer) drive
  • Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
  • Bluetooth® V2.0 + EDR
  • 85 key US keyboard
  • Toshiba Outdoor Display Switch
  • Touch pad pointing device
  • Li-Ion (2900mAh)
  • 3-USB (2.0)
Intel® Centrino® Processor
Part Number: PPR50U-03X020
Average Customer Rating: 
Read 1 review

Questions? Call us at 800-316-0920
Portege R500-S5003 Portege R500-S5003
Rated 5.0/5 based on 1 customer reviews
Product description: With its ultralight design and stunning silhouette, the feather light 1.72 pound Portégé R500 Series is the transcendent expression of executive mobility and style. Offering the world's lightest widescreen 12.1" notebook PC in one configuration, and the world's thinnest widescreen 12.1" notebook PC with an integrated DVD-SuperMulti drive in another, the Portégé R500 Series represents an uncompromising synthesis of portability and productivity that's meticulously engineered for the demands of executive computing. The Portégé R500 Series incorporates the world's first indoor/outdoor transreflective widescreen 12.1" LED backlit display, a brilliant innovation that is ideal for usage in virtually any lighting condition. Powered by Intel Centrino Duo Mobile Technology, Portégé R500 also provides tremendous battery life on a single charge. With the world's first widescreen 12.1" notebook PC with integrated 7mm DVD-SuperMulti drive, Portégé R500 eliminates the bulk and inconvenience of carrying external drives and cables, making it the ultimate ultraportable - the ultralight, all-in-one mobility platform executives have long desired. To protect against the physical rigors of mobile computing, Toshiba integrates lightweight, shock-absorbing 3rd Generation EasyGuard Technology that better safeguards the HDD and other critical components. Protective features, including multi-level passwords, a fingerprint reader and built-in encryption capabilities, help keep sensitive data and personal information safe from unauthorized access, giving users even greater security and peace of mind.
 

Portege R500-S5003 Specifications

Performance

Operating System*
Windows® XP Professional (SP2)
Graphics Engine*
Intel® Graphics Media Accelerator 950

Memory and Storage

Optical Drive*
Sold Separately: Ultra SlimBay DVD SuperMulti (+/-R double layer) drive

Audio and Video

Display Size
12.1" widescreen
Display Type*
Transreflective type, WXGA with High Brightness
Display Resolution
1280x800
Audio
Built-in microphone, Built-in monaural speaker, Headphone jack (stereo), Microphone jack (mono)

Communication

Wireless LAN*
Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
Bluetooth
Bluetooth® V2.0 + EDR
LAN
Intel® PRO/1000 - 10/100/1000 Ethernet

Power

AC Adapter
45W (15V 3A) 100-240V AC Adapter
Battery
Li-Ion (2900mAh)

Expansion

PC Card Slots
1-Type II PC Card Slot
Media
1-SD Slot
USB Ports
3-USB (2.0)
iLINK
i.LINK™ IEEE-1394
Docking Connector
Docking Connector

Software, Support and Security

Security and Protection
Finger Print Reader, Password Security, Security Cable Lock Slot
Software*
AuthenTec EntréPad® TruePrint® technology, Infineon® TPM Software Professional Package 2.0, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Norton™ Internet Security 2007 (60 day trial), TOSHIBA ConfigFree®, TOSHIBA Management Console, TOSHIBA Recovery Disk Creator, TOSHIBA Security Assist, Trusted Platform Module (TPM v1.2), Ulead® DVD MovieFactory® for Toshiba
Standard Limited Warranty*
3-Yr Standard Limited Warranty, (1-Year on Battery)

Physical Description

Inputs and Controls
85 key US keyboard, Toshiba Outdoor Display Switch, Touch pad pointing device
Weight*
Starting at 1.72 lbs.
Color
Aluminum Silver

Portege R500-S5003 - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.