Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Portege R500-S5006X Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Portege R500-S5006X Laptop:   
Batteries R500-S5006X Laptop Batteries AC Adapters R500-S5006X Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Portege R500-S5006X Laptop:
Portege R500-S5006X Laptop
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Portege R500-S5006X Laptop

  • Intel® Core™2 Duo Processor U7700
  • Windows® XP Professional
  • 2GB PC2-5300 DDR2 667MHz SDRAM
  • 160GB HDD (5400rpm, Serial ATA)
  • DVD SuperMulti (+/-R single layer) drive
  • Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
  • Bluetooth® V2.0 + EDR
  • 85 key US keyboard
  • Toshiba Outdoor Display Switch
  • Touch pad pointing device
  • Li-Ion (5800mAh)
  • 3-USB (2.0)
Intel® Centrino® Processor
Part Number: PPR50U-07X020
Average Customer Rating: 
Read 6 reviews

Questions? Call us at 800-316-0920
Portege R500-S5006X Laptop Portege R500-S5006X Laptop
Rated 3.7143/5 based on 6 customer reviews
Product description: Ultralight at just over two pounds, and offering a stunning silhouette, the Portege R500 Series is the ultimate expression of executive mobility and style. The world's thinnest widescreen 12.1-inch notebook PC with an integrated DVD-SuperMulti drive helps you make more headway every day. A compact footprint and extended battery life help ensure you'll stay productive virtually everywhere you go; while a special display lets you work indoors or out in direct sunlight. Intel Centrino processor technology helps you do more at once. Huge memory means you can take advantage of the latest applications to gain a competitive edge. Generous storage enables you to bring all your critical files with you. And Toshiba EasyGuard Technology helps safeguard and optimize your computing.
 

Portege R500-S5006X Laptop Specifications

Performance

Processor*
Intel® Core™2 Duo Processor U7700
Operating System*
Windows® XP Professional
Graphics Engine*
Intel® Graphics Media Accelerator 950

Memory and Storage

Memory*
2GB PC2-5300 DDR2 667MHz SDRAM
Hard Drive*
160GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD SuperMulti (+/-R single layer) drive

Audio and Video

Display Size
12.1" widescreen
Display Type*
Transreflective type, WXGA
Display Resolution
1280x800
Audio
Built-in microphone, Built-in monaural speaker, Headphone jack (stereo), Microphone jack (mono)

Communication

Wireless LAN*
Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
Bluetooth
Bluetooth® V2.0 + EDR
LAN
Intel® PRO/1000 - 10/100/1000 Ethernet

Power

AC Adapter
45W (15V 3A) 100-240V AC Adapter
Battery
Li-Ion (5800mAh)

Expansion

PC Card Slots
1-Type II PC Card Slot
Media
1-SD Slot
USB Ports
3-USB (2.0)
iLINK
i.LINK™ IEEE-1394
Docking Connector
Docking Connector

Software, Support and Security

Security and Protection
Finger Print Reader, Password Security, Security Cable Lock Slot
Software*
AuthenTec EntréPad® TruePrint® technology, Infineon® TPM Software Professional Package, InterVideo® WinDVD®, Microsoft® Office Ready Suite 2007 (60-day trial), TOSHIBA ConfigFree®, TOSHIBA Management Console, TOSHIBA Recovery Disk Creator, TOSHIBA Security Assist, Trusted Platform Module (TPM v1.2), Ulead® DVD MovieFactory® for Toshiba
Standards
Energy Star Qualified, EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
3-Yr Standard Limited Warranty, (1-Year on Battery)

Physical Description

Inputs and Controls
85 key US keyboard, Toshiba Outdoor Display Switch, Touch pad pointing device
Weight*
Starting at 2.4 lbs.
Color
Aluminum Silver

Portege R500-S5006X Laptop - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.