Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Portege R600-S4202 Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Portege R600-S4202 Laptop:   
Batteries R600-S4202 Laptop Batteries AC Adapters R600-S4202 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Portege R600-S4202 Laptop:
Portege R600-S4202 Laptop
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Portege R600-S4202 Laptop

  • Intel® Core™2 Duo Processor SU9400 (1.40GHz)
  • Genuine Windows Vista® Business 32/64-bit, SP1 with downgrade media for Windows® XP Professional
  • 3GB memory
  • 128GB solid state drive (SSD)
  • Bluetooth®
  • Integrated webcam and fingerprint reader
  • 3-Year Standard Limited Warranty
Intel® Centrino® 2 Processor
Part Number: PPR60U-01900C
Average Customer Rating: 
Read 4 reviews

Questions? Call us at 800-316-0920
Portege R600-S4202 Laptop Portege R600-S4202 Laptop
Rated 4.75/5 based on 4 customer reviews
Product description: Shop Direct for the Toshiba Portege R600-S4202 powerful, lightweight laptop computer. R600-S4202 notebooks feature long battery life & ultra-fast processors.
 

Portege R600-S4202 Laptop Specifications

Performance

Processor*
Intel® Core™2 Duo Processor SU9400
Operating System*
Windows Vista® Business 32-bit, SP1 with downgrade media for Windows® XP Professional
Windows Vista® Business 64-bit, SP1 with downgrade media for Windows® XP Professional
Graphics Engine*
Mobile Intel® Graphics Media Accelerator 4500MHD
Graphics Memory*
128MB-1340MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
3GB PC2-6400 DDR2 800MHz SDRAM
Hard Drive*
128GB mSATA solid state drive (SSD)
Optical Drive*
DVD SuperMulti (+/-R single layer) drive

Audio and Video

Display Size
12.1" widescreen
Display Type*
LED sidelight, Transreflective type, WXGA with High Brightness
Display Resolution
1280x800
Audio
Built-in microphone, Built-in monaural speaker, Headphone jack (stereo), Microphone jack (mono)

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
Bluetooth
Bluetooth® V2.1 + EDR
LAN
Intel® PRO/1000 - 10/100/1000 Ethernet

Power

AC Adapter
45W (15V 3A) 100-240V AC Adapter
Battery
Li-Ion (5800mAh)
Battery Life*
Up to 7.53 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Secure Digital (SDHC) slot
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
Docking Connector
Docking Connector

Software, Support and Security

Security and Protection
Finger Print Reader, Multiple-Level Password Utilities
Software*
AuthenTec EntréPad® TruePrint® technology, Google Picasa™, Infineon® TPM Software Professional Package, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Norton™ Internet Security 2008 (60 day trial), TOSHIBA ConfigFree®, TOSHIBA Management Console, TOSHIBA Recovery Disk Creator, TOSHIBA Security Assist, Trusted Platform Module (TPM v1.2)
Standards
Energy Star Qualified, RoHS Compatible, EPEAT™ Gold
Standard Limited Warranty*
3-Yr Standard Limited Warranty, (1-Year on Battery)

Physical Description

Inputs and Controls
85 key US keyboard, Toshiba Assist Button, Toshiba Outdoor Display Switch, Touch pad pointing device
Weight*
Starting at 2.4 lbs.
Color
Aluminum Silver

Portege R600-S4202 Laptop - Write a Review Close  Close