Toshiba Portégé® Z10t-A1110 Detachable Ultrabook™

Average Customer Rating:
Free ground shipping on laptops $499+

Limit 5 per household

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

perfect

POSTED BY: gemma
Overall rating: 5 out of 5 5 out of 5

This ultrabook is a dream come true. It is ther perfect marriage of a notebook and a tablet. It is extremely fast, silent to the point of not being audible, it never gets warm. This is what i dreamt of when i got my first pc in the 1980ies. It is overwhelmingly first class in all. Its features. Plus it is light. The size is perfect, smaller than a mac air, and so much more to offer than any mac ever can. I only hope that toshiba will continue to produce a successor, in the same size and with detachable keyboard and the same or ligher weight. There is nothing to be improved on this machine, it is perfection as it is. Incredible deal. Hint:if you want to use a stylus or pen with your devise, forget apple. Toshiba gives this with a digital pen, that teaches you who is the real master of the tech age.

Bad laptop

POSTED BY: yusadel , Omaha, NE
Overall rating: 2 out of 5 2 out of 5

This laptop is a flop. Toshiba's attempt to marry laptop with tablet has backfired. This laptop won't be used as a tablet, because tablet interface is difficult and not user friendly. The design is also needs improving. The screen (top) doesn't open wide enough for a comfortable working experience. I am very dissatisfied with this product. I have been a long term customer/user of Toshiba laptops over the past 10 years, but this might be the last Toshiba product I bought.
  • $1,499.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $1,499.00
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Core™ i5-3439Y dual core processor
  • Windows 8 Pro
  • 4GB DDR3 memory
  • 128GB solid state drive
  • Mobile Intel® graphics
  • 1920x1080 Full HD display
  • Intel® Advanced-N 6235 (a/g/n) + WiDi capable
  • Detachable keyboard dock
  • Starting at 3.19 lbs (w/keyboard dock)
  • Accessories Added: