Toshiba Portégé® Z10t-A1110 Detachable Ultrabook™

Average Customer Rating:
Free ground shipping on laptops $499+

Limit 5 per household
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Performance

Processor*
Intel® Core™ i5-3439Y Processor
Operating System*
Windows 8 Pro
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
4GB DDR3 1600MHz (Memory is not user upgradeable, factory installed only)
Hard Drive*
128GB Solid State Drive (mSerial ATA, SSD)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
11.6" widescreen
Display Type*
FHD LED Backlit Touchscreen Display with In-Plane Switching Technology (IPS) + WiDi Ready
Display Resolution
16:9 aspect ratio, 1920x1080, Supports 1080p content
Audio
Built-in stereo speakers

Communication

Webcam
Front and rear HD webcams with microphone
Wireless LAN*
Intel® Centrino® Advanced-N 6235 (802.11a/g/n + WiDi Capable)
Bluetooth
Bluetooth® V4.0
LAN
Intel® 82579LM Gigabit Network Connection

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Ion (39Wh, 6-Cell)—*Not user replaceable
Battery Life*
Up to 5.16 hours using Windows 8 (MobileMark™ Office Productivity 2012)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
Keyboard Dock: 1-USB (2.0), Keyboard Dock: RJ-45 LAN port
HDMI
Tablet: Micro HDMI®
RGB
Keyboard Dock: RGB port

Software, Support and Security

Security and Protection
Execute Disable Bit, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
1 month trial for new Microsoft® Office 365 customers, DTS Studio Sound™, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), Norton™ Online Backup (30-day Trial), TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Service Station, TOSHIBA eco Utility™, Trusted Platform Module (TPM v1.2)
Standards
RoHS Compatible
Standard Limited Warranty*
3-Yr Standard Limited Warranty, (1-Year on Battery)

Physical Description

Inputs and Controls
Keyboard Dock: Spill resistant Backlit Keyboard, Touch pad pointing device with multi-touch control, Accupoint pointing device, and Eject Button, Volume Control (Up & Down)
Weight*
Starting at 1.98 lbs (tablet only), Starting at 3.19 lb (with keyboard dock)
Color
Ultimate Silver
  • $1,499.00
  • -$50.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $1,449.00
  • »
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Core™ i5-3439Y dual core processor
  • Windows 8 Pro
  • 4GB DDR3 memory
  • 128GB solid state drive
  • Mobile Intel® graphics
  • 1920x1080 Full HD display
  • Intel® Advanced-N 6235 (a/g/n) + WiDi capable
  • Detachable keyboard dock
  • Starting at 3.19 lbs (w/keyboard dock)
  • Accessories Added: