Toshiba Portégé® Z15t-A1210 Detachable Ultrabook™

Average Customer Rating:

FULL ULTRABOOK™ AND TABLET—IN ONE.

The versatile Portégé® Z15t is an Ultrabook™ when you need it and a tablet when you want it. Switch instantly between notebook and tablet by simply detaching the screen. Powered by the latest Intel® Core™ i5 processor with vPro™ technology and equipped with all the ports you need for a "dongle-free" environment, it delivers excellent speed and performance.

TWO DEVICES IN ONE

Enjoy the best of both worlds with the performance of an Ultrabook™ and the ease of use of a Windows 8 tablet. Easily convert from Ultrabook™ mode to tablet mode instantly by detaching the full-size, backlit, spill-resistant keyboard with touchpad that doubles as a protective cover. You no longer need to sync two different devices. And you'll love the new-found flexibility to adapt to any environment.

FAST PERFORMANCE

Speed through tasks quickly with a powerful Intel™ Core™ i5 processor with vPro™ technology and a fast 128GB Solid State Drive. You'll also save time with this system's quick start-up and resume functions, thanks to Intel® Smart Response technology. Best yet, the Portégé® Z15t Ultrabook™ helps you stay productive while on the go with a solid battery life rating of up to 5 hours, 10 minutes.

SLIM, LIGHTWEIGHT AND STYLISH DESIGN

Lighten your load with an ultrathin design and light weight that doesn't compromise on style. As a tablet, it features a slim .48" profile and super-mobile weight of just 1.98 pounds. It's equally portable as an Ultrabook,™ with a slim line profile and light weight of 3.19 pounds. Of course, its cool, detachable design gets high marks for style and durability, too.

EFFORTLESS EFFICIENCY

Achieve new levels of productivity with an Ultrabook™ purpose-built to deliver a more intuitive Windows 8 experience. You can swipe, tap and glide through your day with a 10-finger, capacitive-touch, anti-glare, fingerprint-resistant, IPS display with Corning® Concore™ Glass.

ULTIMATE HANDWRITING EXPERIENCE

Not only do you have the flexibility of Tablet and an Ultrabook™ in one, but by using the Digitizer and Pen on this model, you now have the ultimate handwriting experience for note taking, drawing, and signature capture. The tablet also comes equipped with an integrated pen holder.

ESSENTIAL PORTS FOR A "DONGLE-FREE" EXPERIENCE

You've got plenty of room to expand, sync and share, along with full assurance of on-the-go performance. Plug into greater efficiency with plenty of essential ports—a full-size SD, USB 3.0, full size SD Card Slot and micro HDMI® port on the tablet, plus an additional HDMI®, RGB, LAN and standard USB port on the keyboard base.

This model includes

Touchscreen
Touchscreen
Get the most from Windows 8.1 with this touchscreen - touch, tap, pinch and glide all with the touch of a finger. Learn More »
1080p Full HD
1080p Full HD
Full HD (1920x1080), offering amazing color, clarity and contrast.
Solid State Drive
Solid State Drive
Solid state drives offer lightning-fast access times and greater data reliability.
Webcam
Webcam
The built-in webcam on this PC makes it easy to Skype® and chat live with friends and family or videoconference with co-workers. You’ll also be able to take and store still pictures.
Bluetooth®
Bluetooth®
Sync your smart phone and other portables, or expand your PC’s entertainment potential with external speakers, or headphones—all without cords.
LED Backlit Keyboard
LED Backlit Keyboard
When the room’s dim or the lights go down, you can keep right on typing thanks to these energy efficient keyboards. Learn More »
1GB Ethernet
1GB Ethernet
Plug right in and get access to the Web or other networks to work, communicate and enjoy yourself.
DTS Studio Sound™
DTS Studio Sound™
Enjoy the most immersive surround sound experience ever offered from music, videos and games.
Memory Card Reader
Memory Card Reader
Transfer files easily from your digital camera, camcorder, MP3 player or smart phone, sharing home movies and playlists with SD cards, Memory Sticks and more.
PC Health Monitor
PC Health Monitor
Toshiba’s PC Health Monitor alerts you to issues before they become problems, constantly gauging your machine’s temperature and power usage, while checking the hard drive to help protect against shocks. Learn More »
Eco Utility
Eco Utility
Quickly adjust the settings and power plan of your laptop and monitor your ongoing power usage with just a click. Learn More »

MSRP: $1199.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-3339Y dual core processor
  • Windows 8
  • 4GB DDR3 memory
  • 128GB solid state drive
  • Mobile Intel® graphics
  • 1920x1080 Full HD display
  • Wi-Fi® Wireless (802.11b/g/n)
  • Detachable keyboard dock
  • Starting at 3.24 lbs (w/keyboard dock)

shop for accessories