Toshiba Portégé® Z15t-A1210 Detachable Ultrabook™

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Great machine!

POSTED BY: HairyScot , West Jordan, UT
Overall rating: 4 out of 5 4 out of 5

I love my Z15t-A1210. I shopped around for 3 weeks deciding on which tablet I wanted to go with. I ultimately decided on the Samsung ATIV Smart PC Pro 700T. However, the keyboard on that model was extremely buggy and after just 1 week, I could no longer get it to work at all. So I returned that. That's when I found this machine. It has all the features I loved about the Sammy...with the added bonus of a keyboard that actually works.

Is a excellent tablet PC

POSTED BY: diazms , Adrogue, Bs As
Overall rating: 4 out of 5 4 out of 5

it´s the missing link between a pc and a tablet.

MSRP: $1199.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-3339Y dual core processor
  • Windows 8
  • 4GB DDR3 memory
  • 128GB solid state drive
  • Mobile Intel® graphics
  • 1920x1080 Full HD display
  • Wi-Fi® Wireless (802.11b/g/n)
  • Detachable keyboard dock
  • Starting at 3.24 lbs (w/keyboard dock)

shop for accessories