Toshiba Portégé® Z15t-A1210 Detachable Ultrabook™

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Performance

Processor*
Intel® Core™ i5-3339Y Processor
Operating System*
Windows 8
Graphics Engine*
Mobile Intel® HD Graphics 4000

Memory and Storage

Memory*
4GB DDR3 1600MHz (Memory is not user upgradeable, factory installed only)
Hard Drive*
128GB Solid State Drive (mSerial ATA, SSD)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
11.6" widescreen
Display Type*
Anti-glare coating, FHD LED Backlit Digitizer Touch Screen display, In-Plane Switching (IPS) support, Multi-gesture (10 point)
Display Resolution
16:9 aspect ratio, 1920x1080, Supports 1080p content
Audio
DTS Studio Sound™, Microphone input port, Built-in stereo speakers

Communication

Webcam
1.0MP HD front camera with microphone, 3MP rear camera with auto-focus, digital zoom (Up to 1080p video capture)
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
Bluetooth® V4.0
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Ion (39Wh, 6-Cell)—*Not user replaceable
Battery Life*
Up to 5 hours, Up to 5.25 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
Keyboard Dock: 1-USB (2.0), Keyboard Dock: RJ-45 LAN port
HDMI
Tablet: Micro HDMI®
RGB
Keyboard Dock: RGB port

Software, Support and Security

Security and Protection
Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers, DTS Studio Sound™, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), Norton™ Online Backup (30-day Trial), TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Service Station, TOSHIBA eco Utility™
Standards
RoHS Compatible
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Keyboard Dock: Spill resistant LED Backlit Keyboard, Touch pad pointing device with Windows 8 gesture control, Accupoint pointing device, and Eject Button, Screen Rotation Lock, Volume Control (Up & Down)
Color
Ultimate Silver

MSRP: $1199.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-3339Y dual core processor
  • Windows 8
  • 4GB DDR3 memory
  • 128GB solid state drive
  • Mobile Intel® graphics
  • 1920x1080 Full HD display
  • Wi-Fi® Wireless (802.11b/g/n)
  • Detachable keyboard dock
  • Starting at 3.24 lbs (w/keyboard dock)

shop for accessories