Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Portege Z30-A1302 Ultrabook is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba Portege Z30-A1302 Ultrabook:   
AC Adapters Z30-A1302 Ultrabook AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Portege Z30-A1302 Ultrabook:
Toshiba Portege Z30-A1302 Ultrabook
Images
IMAGES
 »

Toshiba Portege Z30-A1302 Ultrabook

  • Intel® Core™ i7-4600U processor
  • Windows 7 Professional (available through downgrade rights from Windows 8.1 Pro)
  • 8GB DDR3L memory
  • 256GB solid state drive
  • USB Optical Drive sold separately
  • Mobile Intel® graphics
  • (1366x768) LED backlit display
  • Intel® Dual-Band Wireless-N 7260 2x2 AC + Bluetooth 4.0
  • LED Backlit Raised Tile Keyboard
  • Cosmo Silver
  • 3 Year Standard Limited Warranty
  • Starting at 2.6 lbs.
Intel® Core i7 Processor
Part Number: PT241U-010005
Average Customer Rating: 
Read 3 reviews

Customize similar model
Questions? Call us at 800-316-0920
Toshiba Portege Z30-A1302 Ultrabook Toshiba Portege Z30-A1302 Ultrabook
Rated 4.6667/5 based on 3 customer reviews
Product description: Toshiba Portege Z30-A1302 Ultrabook
 

Toshiba Portege Z30-A1302 Ultrabook Specifications

Performance

Processor*
Intel® Core™ i7-4600U Processor
Operating System*
Windows 7 Professional (available through downgrade rights from Windows 8.1 Pro)
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
0MB-1792MB shared graphics memory

Memory and Storage

Memory*
8GB DDR3L 1600MHz memory
Hard Drive*
256GB Solid State Drive (mSATA, SSD)
Optical Drive*
Sold Separately: Ultra SlimBay DVD SuperMulti (+/-R double layer) drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
HD TFT LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
DTS Studio Sound™, Microphone input port/Headphone output port(shared), Standard stereo speakers

Communication

Webcam
Full HD Webcam (2.0 MP) and stereo microphone
Wireless LAN*
Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth
Bluetooth
Bluetooth® V4.0
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (52Wh, 4-Cell)--not user replaceable
Battery Life*
Up to 12.25 hours using Windows 8.1 (MobileMark™ Office Productivity 2012)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port with USB Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
RGB port
Docking Connector
Docking Connector

Software, Support and Security

Security and Protection
Execute Disable Bit, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, Adobe Flash Player, DTS Studio Sound™, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), TOSHIBA Fingerprint Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Diagnostic Tool, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA eco Utility™, Trusted Platform Module (TPM v1.2)
Standards
Energy Star Qualified, EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
3 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Accupoint pointing device, Premium Spill-resistant Raised Tile Backlit Keyboard (black), Touch pad pointing device with multi touch control
Color
Cosmo Silver

Toshiba Portege Z30-A1302 Ultrabook - Write a Review Close  Close