Toshiba Portege Z935-P390 Ultrabook™

Average Customer Rating:

Performance

Processor*
Intel® Core™ i5-3317U Processor
Operating System*
Windows 8
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-1696MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
6GB DDR3 1600MHz memory
Hard Drive*
128GB Solid State Drive (Serial ATA, SSD)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
HD TruBrite® LED Backlit display with Intel® Wireless Display Technology
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound 3D®, Built-in stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Wi-Fi® Wireless networking (802.11b/g/n + WiDi Capable)
Bluetooth
Bluetooth® V4.0
Modem
No Modem port
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Ion (47Wh, 8-Cell)—*Not user replaceable

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port, 1-USB (2.0) port with Sleep and Charge, 1-USB (3.0) port
HDMI
HDMI® output port
RGB
RGB port
Docking Connector
No Docking Connector

Software, Support and Security

Security and Protection
HDD Recovery, Multiple-Level Password Utilities, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
1 month trial for new Microsoft® Office 365 customers, Intel® Wireless Display 3.0, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security 2013 (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), SRS Premium Sound HD™, TOSHIBA HDD Protection, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA Video Player, TOSHIBA eco Utility™, WildTangent® Game Console, Windows Essentials including Photo Gallery, Movie Maker, and Skydrive desktop
Standards
Energy Star Qualified, EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Premium Spill-resistant Raised Tile Keyboard (black), Presentation Button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
Weight*
Starting at 2.47 lbs.
Color
Magnesium Alloy Casing in Silver

MSRP: $999.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-3317U Processor
  • Windows 8
  • 6GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 128GB Solid State Drive (Serial ATA, SSD)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive