Please wait...action in progress.

Portégé® A600 — Featherlight performance to fly through your day.

  • Ultraportability + sleek design
  • Extended battery life
  • Great communications package
 starts at: $[finalPrice]
Portégé® A600 Open View

Portégé® A600 Open View

some models include

Ultraportable Size, Weight and More

Thanks to our new Portégé A600 laptop, ultraportability has now gone mainstream, with a sleek, lightweight design so you won't get weighed down, advanced wireless so you're never out of touch, long battery life, plus a price tag that will surely make you smile. It's time to move up? and move out!

Ultraportable Size and Weight

12.1" Diagonal Widescreen LED-Backlit Display

Small but mighty, this display features a widescreen format to help you tackle different types of files and documents, while producing sharp image quality. It's also designed to work indoors or outdoors, so you can enjoy the scenery while you're checking emails or browsing the Internet.

12.1 inch Diagonal Widescreen LED-Backlit Display

4th-Generation EasyGuard® Technology

Newly refined, and now with a comprehensive PC Health Monitor, Toshiba's 4th-Generation EasyGuard® Technology gives you productive, trouble-free computing—thanks to built-in security, laptop optimization features and much more.

4th-Generation EasyGuard® Technology

Excellent Communications Suite

Thanks to 802.11a/g/ draft n wireless, onboard Bluetooth® 2.1+EDR, and an integrated Webcam and microphone, this laptop gives you the tools to connect virtually anywhere and stay in touch with friends and family.

802.11a/b/ draft n with Bluetooth® 2.1+EDR


USB Sleep-and-Charge/eSATA Combo Port

Plug into more speed and convenience. Charge your smart phone and any other USB powered portable electronics even when your laptop is off. Or get faster transfer rate when using an external eSATA hard drive. Either way, this Portege laptop gives you the ports you need to get the job done.

USB Sleep-and-Charge/eSATA Combo Port

Toshiba Quality Engineering

Sure, it's powerful and stylish. But when it comes to quality, this machine is every inch a Toshiba laptop. We know because we designed it, engineered it, and manufacture it, unlike many others.

Toshiba Quality Engineering

works great with

Toshiba Slim Port Replicator II

Tap into your office resources — printers, a full-size monitor and keyboard, networks, the Web and more — without wrangling cables. Plus, charge your laptop at the same time.
learn more »

Toshiba Slim Port Replicator II

6-Cell Battery Pack

Stay unplugged even longer with a convenient spare battery pack.
learn more »

6-Cell Battery Pack

Toshiba Battery Charger with Integrated AC Adapter

Even with the tremendous battery life of this Portégé laptop, make sure you have one of these at home, in the office and in your bag. That's mobility to the third power.
learn more »

Toshiba Battery Charger with Integrated AC Adapter
Portégé® A600 Back View
 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.