Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Toshiba recommends Windows® 7.

  • full performance
  • incredible battery life rating
  • thin, light, and durable design
starts at $[finalPrice]

Satellite Pro® R700

High-Definition LED Backlit Display

The vibrant 13.3" widescreen high-definition LED backlit display on the Portégé® R700 laptop brings your work to life with bright and crisp colors. Plus it's brighter AND uses less power than traditional LCD displays.

Genuine Windows® 7 Professional

Recover your data easily with automatic back-ups to your home or business network. Connect to company networks easily and more securely with Domain Join. And with all the great entertainment features of Windows Home Premium, it's great for home as well as for business.

Long Battery Life Rating

With a very lightweight, stylish design and a battery life rating* of up to eight hours, the Portégé® R700 laptop helps you pack light and recharge less.

Satellite® R700 Features

Airflow Cooling Technology

Combining the optimization of airflow control, component layout, and a highly effective air intake, this cooling system delivers the maximum efficiency necessary to produce such a one-of-a-kind PC as the Portégé® R700 laptop. That's why we're the laptop experts.

Super-Fast 4G WiMAX (select models)

Stay connected to your email from soccer practice, catch up on work from a café or stream last night's TV show on the bus. With 4G WiMAX you get internet over miles, not feet. So forget about finding a Wi-Fi hotspot... WiMAX is like a hotspot the size of a city. Enjoy this convenient technology wherever WiMAX is available!

Thin, Stylish and Durable

Inspired by its use in aerospace construction, we've molded a honeycomb rib structure within a magnesium alloy chassis to give the Portégé® R700 laptop increased durability and rigidity.

Satellite® R700

Integrated DVD Drive

Thin and light doesn't have to mean light on features! That's why the Portégé® R700 laptop features an integrated optical drive, so you can take it all with you.

Satellite® R700

Wireless Display Ready (select models)

Use your laptop to watch your favorite content on a big screen TV, without the annoying cables — thanks to award-winning Intel® Wireless Display and the Intel® Core™ i5 processor. Just plug in your TV's adapter (sold separately) and follow a few easy steps!

Additional Features

Integrated HDMI Port

This Portégé® laptop comes equipped with an HDMI output port, so you can easily connect and share your work on any HDMI-ready high-definition display or TV.

USB Sleep-and-Charge/eSATA Combo Port

Charge your smart phone, even when your laptop is off. Or tap up to 5X faster transfer speed when using an external eSATA hard drive (based on theoretical transfer speeds of eSATA and USB 2.0).

Eco-Conscious Design

This Portégé® laptop offers the tools to help you perform well and feel good knowing its Earth-conscious design was given an EPEAT® Gold environmental rating. Plus, Toshiba's exclusive power-saving Eco utility™ helps you monitor and use energy wisely.

3-Year Standard Limited Warranty

Enjoy plenty of peace of mind with a three-year warranty standard on select Portégé® R700 laptops.