Please wait...action in progress.
Toshiba recommends Windows® 7.

  • no-compromise mobility
  • smart performance
  • up to 8 hours battery life rating*
starts at $[finalPrice]

Portege R835

Built-in DVD Drive

Don't trade convenience for portability. Many laptops like this slim down by taking away your optical drive. But with the built-in DVD SuperMulti optical drive on this PC you'll be able to load programs, share work and back-up your data easily.

Genuine Windows® 7

Get the best entertainment experience with Microsoft's latest operating system. Windows® 7 makes it easy to be productive on the go.

Thin-and-Light Performance

Thin and light, yes. Slim on performance? Definitely not. Fire up our Portégé® R835 laptop and you'll tap all the power you need for a faster, more responsive PC experience — switching between applications with ease, and multitasking like mad. That's visibly smart performance. And center stage is a full-voltage 2nd Generation Intel® Core processor with Intel® Hyper-Threading Technology, enabling each processor core to work on two tasks at once.

Power-Efficient Mobility

Next-gen engineering is what helps this Portégé laptop deliver next-level mobility. It's only about one inch thin, and starts at just three pounds. Plus, it offers a battery life rating of up to eight hours, which help you going longer on a single charge.

Unique AirFlow Cooling System

Our new Portégé® R835 laptop offers a series of innovative design points that let it perform better, longer and cooler, while still delivering super-slender portability. This PC can definitely handle the heat of your busy day.

Satellite® R835

Extra 'Real-life' Protection

From dings and drops and the occasional drenching, life's full of hazards. But the special Hard Drive Impact Sensor on this Portégé® R835 laptop helps keep your data from becoming a casualty. And in case of accidents a spill-resistant keyboard gives you time to save your work and safely shut down.

Ultra-Durability

The Portégé® R835 laptop delivers durability from the inside out. It starts with a unique shock-absorbing design, and includes an exquisitely crafted magnesium casing concealing an ultra-resilient honeycomb rib structure. Step boldly ahead with this PC.

Eco-Smart Design

As an EPEAT® gold winner, you'll feel good carrying this laptop because it's better for the environment. It comes with the Toshiba power-saving eco utility to tailor your power usage easily, plus a special LED backlit display that uses less energy.

Additional Features

USB 3.0

Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds.

HDMI®

Scale up your entertainment on a home theater. With support for full 1080p HD video and sound, the HDMI® connection on this PC makes it possible.

USB Sleep-and-Charge

Power your Smartphone or MP3 player, even when your laptop is asleep or off. Great for charging a dead cell phone while you're on the move.

Intel Wireless Display

Select models allow you to connect wirelessly to your TV so you can savor multimedia, online entertainment or other laptop content on your big screen — now in 1080P full HD.

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.