Portégé® Z10t

Average Customer Rating: 4.0 out of 5.0

  • Ultra slim & light design
  • Two devices in one
  • All the essential ports

starts at: $1,499.00

Free ground shipping on laptops $499+
Financing

Toshiba recommends Windows
Full Ultrabook™ and tablet—in one.
Full Ultrabook™ and tablet—in one.
The versatile Portégé® Z10t is an Ultrabook™ when you need it and a tablet when you want it. Switch instantly between notebook and tablet by simply detaching the screen. Powered by the latest Intel® Core™ processors with vPro™ technology and equipped with all the ports you need for a “dongle-free” environment, it delivers excellent speed and performance.

Two devices in one
Two devices in one
Enjoy the best of both worlds with the performance of an Ultrabook™ and the ease of use of a Windows 8 tablet. Easily convert from Ultrabook™ mode to tablet mode instantly by detaching the full-size, backlit, spill-resistant keyboard with touchpad that doubles as a protective cover. You no longer need to sync two different devices. And you’ll love the new-found flexibility to adapt to any environment.
Fast performance
Fast performance
Speed through tasks quickly with a powerful Intel™ Core™ i5 and i7 processor with vPro™ technology and fast Solid State Drive (128GB or 256GB). You’ll also save time with this system’s quick start-up and resume functions, thanks to Intel® Smart Response technology. Best yet, the Portégé® Z10t Ultrabook™ helps you stay productive while on the go with a solid battery life rating of up to 5 hours, 10 minutes.
Effortless efficiency
Effortless efficiency
Achieve new levels of productivity with an Ultrabook™ purpose-built to deliver a more intuitive Windows 8 experience. You can swipe, tap and glide through your day with a 10-finger, capacitive-touch, anti-glare, fingerprint-resistant, IPS display with Corning® Concore™ Glass.
Slim, lightweight and stylish design
Slim, lightweight and stylish design
Lighten your load with an ultrathin design and light weight that doesn't compromise on style. As a tablet, it features a slim .48” profile and super-mobile weight of just 1.98 pounds. It’s equally portable as an Ultrabook,™ with a slim line profile and light weight of 3.19 pounds. Of course, its cool, detachable design gets high marks for style and durability, too.
Ultimate Handwriting Experience
Ultimate Handwriting Experience
Not only do you have the flexibility of Tablet and an Ultrabook™ in one, but by using the Digitizer and Pen (select models), you now have the ultimate handwriting experience for note taking, drawing, and signature capture. The tablet also comes equipped with an integrated pen holder.
Essential ports for a “Dongle-Free” Experience></dd>
                                        <dt>Essential ports for a “Dongle-Free” Experience</dt>
                                        <dd class=You’ve got plenty of room to expand, sync and share, along with full assurance of on-the-go performance. Plug into greater efficiency with plenty of essential ports—a full-size SD, USB 3.0, full size SD Card Slot and micro HDMI® port on the tablet, plus an additional HDMI®, RGB, LAN and standard USB port on the keyboard base.

1Not all features are included in all models. Choose a model and see detailed specifications for complete details.
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
Get the most from Windows 8 with this touchscreen - touch, tap, pinch and glide all with the touch of a finger.

Customer Reviews for Z10t


Best Hybrid

POSTED BY: purplefinger, New York, NY
For Model: Portégé® Z10t-A2111 Detachable Ultrabook™
Overall rating: 5.0 out of 5

"My favorite PC and I've tried many of the top of the line laptops - to find the one that suits me best. It happens to be a very useful hybrid as well. Can use as a laptop or as a tablet with digitizer, with docking capabilities. Appreciate the matte screen, wish there was an option available for WWAN (as there is for the European edition). Check out the 'new' keyboard optional accessory which I bought separately from the keyboard supplied with the unit I received - it has more key travel and better more 'clicky' mouse buttons. Even the supplied keyboard provides a wider angle for tilting the screen which was a common complaint before. Even tried the Surface Pro 3 and prefer the Z10t, as with the upgraded keyboard its as much/more a laptop as digitizer tablet."

Great machine!

POSTED BY: HairyScot, West Jordan, UT
For Model: Toshiba Portégé® Z15t-A1210 Detachable Ultrabook™
Overall rating: 4.0 out of 5

"I love my Z15t-A1210. I shopped around for 3 weeks deciding on which tablet I wanted to go with. I ultimately decided on the Samsung ATIV Smart PC Pro 700T. However, the keyboard on that model was extremely buggy and after just 1 week, I could no longer get it to work at all. So I returned that. That's when I found this machine. It has all the features I loved about the Sammy...with the added bonus of a keyboard that actually works."