Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Toshiba recommends Windows® 7.

experience major weight loss — Portégé® Z830

  • ultra light: less than 2.5lbs
  • ultra slim: a 0.63” profile
  • packed with intelligent features
starts at $[finalPrice]

Portégé® Z830

Great Sound Quality

You might expect "thin" audio from a PC this slim. But, no. Our Portégé® Z830 comes with stereo speakers powered by MaxxAudio®, providing outstanding aural performance with sound that's louder, clearer, fuller and more lifelike. Listening to tunes, watching movies or browsing media-rich websites becomes the pleasure they should be.

Great sound quality

Portégé® Z830

Genuine Windows® 7

Get the best entertainment experience with Microsoft's latest operating system. Windows® 7 makes it easy to create a home network and share all of your favorite photos, videos, and music.

Microsoft® Windows® 7

The Portégé® Z830 features Intel® Core™ i3, i5, and i7 processors

A Breakthrough in Thin-and-Light Design

Our new Portégé® Z830 series is so thin and light you might forget you have it—until you see what it can do, and hear all the compliments on its sophisticated styling. Under an inch thin, and less than two and a half pounds, it bests its competitors right down to the core. Executives, prosumers and mobility moguls: this is your "it" machine.

A Breakthrough in Thin-and-Light Design

Trendsetting Toshiba Innovation

This PC gives you all the goodness you've come to expect from Toshiba—brilliant yet fully thought-through innovation that exceeds expectations. A spill-resistant backlit keyboard helps to guard against accidents and keep you typing when the lights go down. Fast solid state drives offer more reliability while opening your files and apps like that! Plus, Toshiba Hi-Speed Start Technology saves your precious time by offering a quicker boot-up from off state.

Supreme Mobility

With the Portégé® Z830, mobility means more than just great portability. It means a long battery life rating of up to eight hours* for non-stop browsing, emailing, doing and enjoying, a 128GB solid state drive that uses less power and helps protect your data against bumps, along with a compact 13.3” widescreen HD display and the latest Intel® Core™ processors for multitasking. What's more, to keep you connected to the people, places and devices you love, it comes with Wireless N, Bluetooth® (select models) plus a microphone and webcam.

Durability and Reliability

Durability and Reliability

To keep this PC stiff and strong against everyday use it has a magnesium alloy casework concealing a unique architecture that includes pillar technology, a rib wall structure and a high efficient cooling system that expels heat better. The Portégé® Z830 also comes with acclaimed Toshiba EasyGuard® Technology, so you can go mobile with confidence, including a smart, shock-absorbing design to help safeguard your files and multimedia.

Portégé® Z830

Additional Features

Intel® vPro™ Technology (select models)

Advanced Intel® vPro™ technology delivers faster, more energy efficient performance, plus next-gen security and IT manageability, too.

Trusted Platform Module (select models)

Select models also features the Trusted Platform Module (TPM) that strengthens overall platform integrity, disk encryption and password protection—and a fingerprint reader for highly secure log-in every time.

Spill-resistant backlit keyboard

This keyboard helps safeguard your PC in case of a spill and keeps you typing when the lights go down.

Toshiba Hi-Speed Start

This technology allows you to save precious time by offering a quicker boot-up from off state.