Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Qosmio X305-Q710 is not available for sale through Toshibadirect.com. But...
We sell Qosmio X70 models that are similar:   
Qosmio X70 Toshiba Qosmio X70
NEW! Raw Power. Real Fun.
Starting at: $1,299.99   Learn More
We sell batteries and other accessories for the Qosmio X305-Q710:   
Batteries X305-Q710 Batteries AC Adapters X305-Q710 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Qosmio X305-Q710:
Qosmio X305-Q710
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Qosmio X305-Q710

  • Intel® Core™2 Duo Processor P7450
  • Windows Vista® Home Premium (SP1, 32-bit)
  • Windows Vista® Home Premium (SP1, 64-bit)
  • 4GB PC38500 DDR3 1066MHz SDRAM
  • 320GB HDD (7200rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
  • Bluetooth® V2.1 + EDR
  • 104 key US keyboard with 10-key pad
  • CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
  • Camera control buttons
  • Dolby settings
  • Media button
  • Mute button
  • Panel Lights
  • Touch pad pointing device
  • Li-Ion (4000mAh)
  • 1-eSATA/USB (2.0) combo port with Sleep and Charge
  • 3-USB (2.0) with Sleep and Charge
Intel® Centrino® 2 Processor
Part Number: PQX32U-03U01N

Want to look at similar models available for sale?
Learn More
Questions? Call us at 800-316-0920
Qosmio X305-Q710 Qosmio X305-Q710
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Qosmio X305-Q710 Specifications

Performance

Processor*
Intel® Core™2 Duo Processor P7450
Operating System*
Windows Vista® Home Premium (SP1, 32-bit), Windows Vista® Home Premium (SP1, 64-bit)
Graphics Engine*
NVIDIA® GeForce® 9700M GTS
Graphics Memory*
2303MB total (64-bit): 512MB GDDR3 discrete memory + up to 1791MB shared memory w/NVIDIA® TurboCache™ technology

Memory and Storage

Memory*
4GB PC38500 DDR3 1066MHz SDRAM
Hard Drive*
320GB HDD (7200rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

Audio and Video

Display Size
17.0" widescreen
Display Type*
WXGA+ with TruBrite® Technology
Display Resolution
1440x900
Audio
4 harman/kardon® stereo speakers with subwoofer, Built-in microphone, Headphone jack (stereo), Microphone jack (mono), S/P DIF output port (shared with headphone port)

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
Bluetooth
Bluetooth® V2.1 + EDR
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
180W (19V x 9.5A) Auto-sensing,100-240V AC Adapter
Battery
Li-Ion (4000mAh)

Expansion

Media
5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 3-USB (2.0) with Sleep and Charge
iLINK
i.LINK™ IEEE-1394
HDMI
1080p support, HDMI-CEC (Regza Link™)*
DisplayPort
Standard DisplayPort™

Software, Support and Security

Security and Protection
HDD Recovery
Software*
Google Picasa™, Hard disk (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, Norton™ 360 All-In-One Security (60-day Trial), PowerCinema for TOSHIBA, TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA Recovery Disk Creator, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba, WildTangent® Orb™ Games Console
Standards
RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
104 key US keyboard with 10-key pad, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Camera control buttons, Dolby settings, Media button, Mute button, Panel Lights, Touch pad pointing device
Weight*
Starting at 8.99 lbs.
Color
Fusion® Finish with Rogue™ pattern

Qosmio X305-Q710 - Write a Review Close  Close