Toshiba Qosmio X70-AST3GX1 Laptop

Average Customer Rating:
up to $50 OFF Microsoft Office
Free ground shipping on laptops $499+

Limit 5 per household

Performance

Processor*
Intel® Core™ i7-4700MQ Processor
Operating System*
Windows 8.1
Graphics Engine*
NVIDIA® GeForce® GTX 770M with Optimus Technology
Graphics Memory*
3GB GDDR5 discrete graphics memory

Memory and Storage

Memory*
32GB DDR3L 1600MHz memory
Hard Drive*
1.25TB: 256GB Solid State Drive (mSATA, SSD) + 1.0TB (5400 RPM, Serial ATA)
Optical Drive*
Blu-ray Disc™ Rewriteable (BD-RE) and DVD SuperMulti drive

Audio and Video

Display Size
17.3" widescreen
Display Type*
FHD TruBrite® TFT LED Backlit Display with Intel® Wireless Display Technology
Display Resolution
16:9 aspect ratio, 1920x1080, Supports 1080p content
Audio
Built-in microphone, DTS Studio Sound™, Headphone jack (stereo), Microphone input port with Toshiba Sleep and Music, harman/kardon® Quad Speakers

Communication

Webcam
Full HD Webcam and microphone
Wireless LAN*
Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth
Bluetooth
Bluetooth® V4.0
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
180W (19V x 9.5A) Auto-sensing,100-240V AC Adapter
Battery
Li-Ion (47Wh, 8-Cell)
Battery Life*
Up to 3.55 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
2-USB (3.0) ports, 2-USB (3.0) ports with Sleep and Charge
HDMI
HDMI® with 4K Ultra HD output capability
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers, Adobe® Premiere® Elements 11 (full version), Adobe® Photoshop® Elements 11 (full version), Hard disc (HDD) recovery, Intel® Wireless Display, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), Norton™ Online Backup (30-day Trial), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, Toshiba Start, TOSHIBA Video Player, TOSHIBA eco Utility™, WildTangent® Game Console
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
3 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Buttonless touchpad pointing device with multi-touch control, One Touch Function Keys, Premium Frameless LED Backlit Raised Tile Keyboard with 10-Keypad (black)
Weight*
Starting at 7.6 lbs.
Color
Black Widow Styling in Textured Aluminum
  • $2,499.99
  • -$600.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $1,899.99
  • »
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Core™ i7-4700MQ Processor
  • Windows 8.1
  • 32GB DDR3L memory
  • 1.25TB: 256GB Solid State Drive (mSATA, SSD) + 1.0TB (5400 RPM, Serial ATA)
  • Blu-ray Disc® Rewriteable
  • NVIDIA® GeForce® GTX 770M 3GB with Optimus™
  • DVD SuperMulti drive
  • 1920x1080 TruBrite display
  • Intel® Dual-Band Wireless-N 7260 2x2 AC + Bluetooth 4.0
  • 2MP (1080p) webcam
  • LED backlit keyboard
  • HDMI output with 4K capability
  • Starting at 7.6 lbs
  • Accessories Added: