Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Qosmio X775-Q7272 Laptop is not available for sale through Toshibadirect.com. But...
We sell Qosmio X70 models that are similar:   
Qosmio X70 Toshiba Qosmio X70
NEW! Raw Power. Real Fun.
Starting at: $1,199.99   Learn More
We sell accessories for the Qosmio X775-Q7272 Laptop:   
AC Adapters X775-Q7272 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Qosmio X775-Q7272 Laptop:
Qosmio X775-Q7272 Laptop
Images
IMAGES
 »

Qosmio X775-Q7272 Laptop

  • Intel® Core™ i7-2630QM Processor (quad core)
  • Genuine Windows® 7 Home Premium
  • 6GB DDR3 memory
  • 1TB storage (2x500GB 7200rpm)
  • 1.5GB GDDR5 NVIDIA® GeForce® 560M
  • NVIDIA® Optimus™ Technology
  • Blu-ray Disc™ ROM & DVD SuperMulti drive
  • LED backlit keyboard
  • 1600x900 native resolution
  • Bluetooth®
  • 802.11n wireless
  • 10/100/1000 Gigabit Ethernet
  • HDMI output
  • Integrated webcam
  • harman/kardon® stereo speakers
Intel® Core™ i7 Processor
Part Number: PSBY5U-01101F
Average Customer Rating: 
Read 19 reviews

Want to look at similar models available for sale?
Learn More
Questions? Call us at 800-316-0920
Qosmio X775-Q7272 Laptop Qosmio X775-Q7272 Laptop
Rated 4.6316/5 based on 19 customer reviews
Product description: Qosmio X775-Q7272 Laptop
 

Qosmio X775-Q7272 Laptop Specifications

Performance

Processor*
Intel® Core™ i7-2630QM processor
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
NVIDIA® GeForce® GTX 560M w/NVIDIA® Optimus™ Technology
Graphics Memory*
1.5GB GDDR5 discrete graphics memory

Memory and Storage

Memory*
6GB DDR3 1333MHz memory
Hard Drive*
1.0TB: 500GB (7200rpm, Serial ATA) + 500GB (7200rpm, Serial ATA)
Optical Drive*
Blu-ray Disc™ ROM (BD-ROM) and DVD SuperMulti drive (+/-R double layer) with Labelflash®

Audio and Video

Display Size
17.3" widescreen
Display Type*
HD+ TruBrite® LED Backlit display
Display Resolution
1600x900, 16:9 aspect ratio, Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone input port with Toshiba Sleep and Music, harman/kardon® stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
Bluetooth® V3.0 + HS
Modem
No Modem port
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
180W (19V x 9.5A) Auto-sensing,100-240V AC Adapter
Battery
Li-Ion (47Wh, 8-Cell)
Battery Life*
Up to 4.18 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port with USB Sleep and Charge, 3-USB (2.0)
HDMI
HDMI® output port

Software, Support and Security

Security and Protection
HDD Recovery, Multiple-Level Password Utilities, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
Adobe® AIR® Runtime, Corel® Label@Once, Google® Chrome, Hard disk (HDD) recovery, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton™ Internet Security 2011 (30-day trial), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA Face Recognition, TOSHIBA HDD Protection, TOSHIBA HDD/SSD Alert, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Web Camera Application, TOSHIBA eco Utility™, Toshiba Online Backup (30-day trial subscription), Waves MaxxAudio® 3, WildTangent® Game Console
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, Premium Raised Tile LED backlit Keyboard with 10-Keypad (black), TOSHIBA eco utility™ (Energy-saving mode), Touch pad pointing device with multi touch control, Volume Control (Up & Down)
Weight*
Starting at 6.6 lbs.
Color
Fusion® X2 Finish in Red Horizon

Qosmio X775-Q7272 Laptop - Write a Review Close  Close