Please wait...action in progress.
Toshiba recommends Windows 8.

LIVE YOUR DIGITAL DREAMS

Qosmio® X870

  • all the latest technology for cutting-edge gaming & media creation
  • four harman/kardon® stereo speakers for premium sound
  • 3GB NVIDIA GTX 670M graphics standard
  • Black Widow design with red accents & backlit keyboard
starts at $[finalPrice]

Toshiba-Exclusive Features

This Qosmio® laptop delivers thought-through innovations you'll only get with Toshiba. That includes the power-saving eco Utility™ to tailor your power consumption, an impact-smart hard drive to safeguard your digital stuff on the go, and dual USB Sleep & Charge ports for powering your smartphones-even when the PC is off.

Port View

For gamers, media creators, and power users who want an affordable, enthusiast-class laptop, the Qosmio® X870 laptop series provides the latest technologies for maximum mobile performance.

Windows 8 has been reimagined to be all about you. Put what matters most right on your Start screen, and get instant access to your people, apps, sites and more, so you can spend less time searching and more time doing.

Intel Performance

And for a difference you can see and feel in multimedia or multitasking, consider visibly smart 3rd-generation Intel® Core™ processors, including an available Intel® Core™ i7 CPU with top-of-the-line performance. Effortlessly move between applications with smart multitasking, delivered by Intel® Hyper-Threading Technology. Or enjoy the thrill of an automatic burst of speed when you need it with Intel® Turbo Boost Technology 2.0.

Premium A/V Components

This laptop really delivers with a 17.3" TruBrite® display including Full HD 1080p and 3D-ready options. Dig superb virtual surround listening through chambered harman/kardon® quad speakers with Slipstream design and custom-tuned SRS® Premium Sound 3D for crisper, richer audio. Plug in your MP3 player and use this PC as a sound dock with Toshiba Sleep & Music. Easily stream content to other PCs with Toshiba Media Controller. Or plug into the HDMI® port and enjoy 1080p output on an HDTV.

 

Simply Ultra-Powerful

NVIDIA® GeForce® GTX 670M graphics with 3GB of GDDR5 discrete graphics memory and battery-saving Optimus™ technology deliver powerful performance that will push you back in your seat. Furthermore, with NVIDIA® CUDA™ technology, unlock the power of the GPU's processor cores to accelerate the most demanding system tasks-such as photo editing-delivering incredible performance improvements over traditional CPUs.

Fast, Fast, FAST

The Qosmio® comes with speedy solid state, hybrid 8G and dual hard drive options, high-speed connectivity for online gaming, plus faster up- and downloads with gigabit Ethernet and Wireless-N. It also offers four standard USB 3.0 ports for quicker performance over conventional USB technology.

Powerful Desktop-Replacement

With its unchained power, big screen, connectivity, 10-key pad and massive storage, the Qosmio® X870 laptop series makes an excellent desktop computing replacement. Yet, unlike desktops, it knows how to pick up and move.

Additional Features

NVIDIA® Optimus® Technology

Great performance for gaming and other graphics-heavy tasks, or great battery life rating to keep you unplugged longer? New NVIDIA® Optimus™ technology gives you the best of both worlds-automatically.

3D Models Available

Experience truly immersive movies and games with NVIDIA 3D Vision available on select models.

Optional Second Hard Drive

Go ahead – get some space. With an optional second hard drive you'll have up to twice as much room to store your favorite files and media. Or choose a solid state or hybrid 8G drive for the ultimate in speed.

Intel® Wireless Display (select models)

Wirelessly stream videos, photos and music from your hard drive, home network or the Internet straight to your HDTV. (TV adapter required; sold separately.)

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.