Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite Pro C650-Z2510T Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite Pro C650-Z2510T Laptop:   
Batteries C650-Z2510T Laptop Batteries AC Adapters C650-Z2510T Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite Pro C650-Z2510T Laptop:
Satellite Pro C650-Z2510T Laptop
Images
IMAGES
 »

Satellite Pro C650-Z2510T Laptop

  • Intel® Core™ i3-350M Processor
  • Windows 7 Professional
  • 2GB DDR3 1066MHz memory
  • Intel® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Atheros® Wireless-LAN (802.11b/g/n)
  • No Bluetooth (No Antenna)
  • Standard US keyboard with 10-key pad (Black)
  • Touch pad on/off
  • Touch pad pointing device with multi touch control
  • Li-Ion (48Wh, 6-Cell)
  • 2-USB (2.0) ports
Intel® Core™ i3 Processor
Part Number: PSC13U-00X01E
Average Customer Rating: 
Read 1 review

Questions? Call us at 800-316-0920
Satellite Pro C650-Z2510T Laptop Satellite Pro C650-Z2510T Laptop
Rated 5.0/5 based on 1 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Overall Rating: 5 out of 5 5 out of 5
Mostly 4 stars+February 25, 2011
by dee2too from Omaha, NE
Features: 4  out of 5 4 out of 5
Performance: 5 out of 5
Battery Life: 4 out of 5
Price–Value: 4 out of 5
It takes a lot of the stigma from "don't buy a brand-name laptop". This is an excellant, well integrated package. Initial power-up was easy. Performance of the I3 is impressive. The software is all useful for an initial start. One can turn on the power, click on a web link, and be reasonably sure of not getting into trouble right away.
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   One month to a year
Customer Rating Summary
Satellite Pro C650-Z2510T Laptop
Averages based on 1 customer reviews
Overall Rating: 5.0 out of 5
Features: 4.0 out of 5
Performance: 5.0 out of 5
Battery Life: 4.0 out of 5
Price–Value: 4.0 out of 5
1 of 1 (100%) customers would recommend this product to a friend.

Satellite Pro C650-Z2510T Laptop - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.