Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite Pro L450-EZ1541 Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite Pro L450-EZ1541 Laptop:   
Batteries L450-EZ1541 Laptop Batteries AC Adapters L450-EZ1541 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite Pro L450-EZ1541 Laptop:
Satellite Pro L450-EZ1541 Laptop
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite Pro L450-EZ1541 Laptop

  • Intel® Core™2 Duo Processor T5870
  • Windows 7 Home Premium (32-bit)
  • 2GB DDR2 memory
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Realtek® 802.11b/g/n wireless LAN
  • No Bluetooth (No Antenna)
  • 86 key US keyboard (black)
  • Touch pad pointing device
  • Li-Ion (4000mAh, 6-Cell)
  • 3-USB (2.0)
Intel® Core™ 2 Duo Processor
Part Number: PSLY1U-00L007
Average Customer Rating: 
Read 1 review

Questions? Call us at 800-316-0920
Satellite Pro L450-EZ1541 Laptop Satellite Pro L450-EZ1541 Laptop
Rated 5.0/5 based on 1 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Satellite Pro L450-EZ1541 Laptop Specifications

Performance

Processor*
Intel® Core™2 Duo Processor T5870
Operating System*
Windows 7 Home Premium (32-bit)
Graphics Engine*
Intel® Graphics Media Accelerator 4500MHD
Graphics Memory*
128MB-828MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
2GB DDR2 memory
Hard Drive*
250GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LCD Display
Display Resolution
1366x768 (HD), Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Realtek® 802.11b/g/n wireless LAN
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (4000mAh, 6-Cell)
Battery Life*
Up to 3.38 hours

Expansion

Media
Memory Card Reader
USB Ports
3-USB (2.0)
HDMI
HDMI® output port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Hard disk (HDD) recovery, Microsoft® Live Essentials (30 day trial), Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Norton™ Internet Security 2009 (30 day trial), TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Recovery Disk Creator
Standards
EPEAT™ Gold, Energy Star Qualified, RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
86 key US keyboard (black), Touch pad pointing device
Weight*
Starting at 5.86 lbs.
Color
Matte Silver

Satellite Pro L450-EZ1541 Laptop - Write a Review Close  Close